0005-fsl-e500-e5500-e6500-603e-fsqrt-implementation.patch -p1
0006-readlib-Add-OECORE_KNOWN_INTERPRETER_NAMES-to-known-.patch -p1
0007-ppc-sqrt-Fix-undefined-reference-to-__sqrt_finite.patch -p1
0008-__ieee754_sqrt-f-are-now-inline-functions-and-call-o.patch -p1
0009-Quote-from-bug-1443-which-explains-what-the-patch-do.patch -p1
0010-eglibc-run-libm-err-tab.pl-with-specific-dirs-in-S.patch -p1
0011-__ieee754_sqrt-f-are-now-inline-functions-and-call-o.patch -p1
0012-sysdeps-gnu-configure.ac-handle-correctly-libc_cv_ro.patch -p1
0013-Add-unused-attribute.patch -p1
0014-yes-within-the-path-sets-wrong-config-variables.patch -p1
0015-timezone-re-written-tzselect-as-posix-sh.patch -p1
0016-Remove-bash-dependency-for-nscd-init-script.patch -p1
0017-eglibc-Cross-building-and-testing-instructions.patch -p1
0018-eglibc-Help-bootstrap-cross-toolchain.patch -p1
0019-eglibc-Clear-cache-lines-on-ppc8xx.patch -p1
0020-eglibc-Resolve-__fpscr_values-on-SH4.patch -p1
0021-eglibc-Install-PIC-archives.patch -p1
0022-eglibc-Forward-port-cross-locale-generation-support.patch -p1
0023-Define-DUMMY_LOCALE_T-if-not-defined.patch -p1
0024-elf-dl-deps.c-Make-_dl_build_local_scope-breadth-fir.patch -p1
0025-locale-fix-hard-coded-reference-to-gcc-E.patch -p1
0026-reset-dl_load_write_lock-after-forking.patch -p1
0027-Acquire-ld.so-lock-before-switching-to-malloc_atfork.patch -p1
0028-bits-siginfo-consts.h-enum-definition-for-TRAP_HWBKP.patch -p1
0029-Replace-strncpy-with-memccpy-to-fix-Wstringop-trunca.patch -p1
0030-plural_c_no_preprocessor_lines.patch -p1
CVE-2017-18269.patch -p1
CVE-2018-11236.patch -p1
CVE-2018-11237.patch -p1