CONFIG_KERNEL_LZO=y
CONFIG_SYSVIPC=y
CONFIG_NO_HZ=y
CONFIG_HIGH_RES_TIMERS=y
CONFIG_IKCONFIG=y
CONFIG_IKCONFIG_PROC=y
CONFIG_LOG_BUF_SHIFT=18
CONFIG_CGROUPS=y
CONFIG_RELAY=y
CONFIG_BLK_DEV_INITRD=y
CONFIG_EXPERT=y
CONFIG_KALLSYMS_ALL=y
CONFIG_PERF_EVENTS=y
# CONFIG_SLUB_DEBUG is not set
# CONFIG_COMPAT_BRK is not set
CONFIG_MODULES=y
CONFIG_MODULE_UNLOAD=y
CONFIG_MODVERSIONS=y
CONFIG_MODULE_SRCVERSION_ALL=y
# CONFIG_BLK_DEV_BSG is not set
CONFIG_ARCH_MXC=y
CONFIG_SOC_IMX50=y
CONFIG_SOC_IMX53=y
CONFIG_SOC_IMX6Q=y
CONFIG_SOC_IMX6SL=y
CONFIG_SOC_IMX6SX=y
CONFIG_SOC_IMX6ULL=y
CONFIG_SOC_IMX7D=y
CONFIG_SOC_VF610=y
# CONFIG_SWP_EMULATE is not set
CONFIG_SMP=y
CONFIG_HAVE_ARM_ARCH_TIMER=y
CONFIG_VMSPLIT_2G=y
CONFIG_PREEMPT=y
CONFIG_AEABI=y
CONFIG_HIGHMEM=y
CONFIG_CMA=y
CONFIG_CMDLINE="noinitrd console=ttymxc0,115200"
CONFIG_CPU_FREQ=y
CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND=y
CONFIG_CPU_FREQ_GOV_POWERSAVE=y
CONFIG_CPU_FREQ_GOV_USERSPACE=y
CONFIG_CPU_FREQ_GOV_INTERACTIVE=y
CONFIG_CPU_FREQ_GOV_CONSERVATIVE=y
CONFIG_ARM_IMX6Q_CPUFREQ=y
CONFIG_ARM_IMX7D_CPUFREQ=y
CONFIG_CPU_IDLE=y
CONFIG_VFP=y
CONFIG_NEON=y
CONFIG_BINFMT_MISC=m
CONFIG_PM_DEBUG=y
CONFIG_PM_TEST_SUSPEND=y
CONFIG_NET=y
CONFIG_PACKET=y
CONFIG_UNIX=y
CONFIG_INET=y
CONFIG_IP_PNP=y
CONFIG_IP_PNP_DHCP=y
# CONFIG_INET_XFRM_MODE_TRANSPORT is not set
# CONFIG_INET_XFRM_MODE_TUNNEL is not set
# CONFIG_INET_XFRM_MODE_BEET is not set
# CONFIG_INET_LRO is not set
CONFIG_IPV6=y
CONFIG_VLAN_8021Q=y
CONFIG_LLC2=y
CONFIG_CAN=y
CONFIG_CAN_FLEXCAN=y
CONFIG_CAN_M_CAN=y
CONFIG_BT=y
CONFIG_BT_RFCOMM=y
CONFIG_BT_RFCOMM_TTY=y
CONFIG_BT_BNEP=y
CONFIG_BT_BNEP_MC_FILTER=y
CONFIG_BT_BNEP_PROTO_FILTER=y
CONFIG_BT_HIDP=y
CONFIG_BT_HCIBTUSB=y
CONFIG_BT_HCIUART=y
CONFIG_BT_HCIUART_BCSP=y
CONFIG_BT_HCIUART_ATH3K=y
CONFIG_BT_HCIBCM203X=y
CONFIG_BT_ATH3K=y
CONFIG_CFG80211=y
CONFIG_MAC80211=y
CONFIG_DEVTMPFS=y
CONFIG_DEVTMPFS_MOUNT=y
# CONFIG_STANDALONE is not set
CONFIG_DMA_CMA=y
CONFIG_CMA_SIZE_MBYTES=0
CONFIG_IMX_WEIM=y
CONFIG_CONNECTOR=y
CONFIG_MTD=y
CONFIG_MTD_CMDLINE_PARTS=y
CONFIG_MTD_BLOCK=y
CONFIG_MTD_CFI=y
CONFIG_MTD_JEDECPROBE=y
CONFIG_MTD_CFI_INTELEXT=y
CONFIG_MTD_CFI_AMDSTD=y
CONFIG_MTD_CFI_STAA=y
CONFIG_MTD_PHYSMAP_OF=y
CONFIG_MTD_DATAFLASH=y
CONFIG_MTD_M25P80=y
CONFIG_MTD_SST25L=y
CONFIG_MTD_NAND=y
CONFIG_MTD_NAND_GPMI_NAND=y
CONFIG_MTD_NAND_MXC=y
CONFIG_MTD_SPI_NOR=y
CONFIG_SPI_FSL_QUADSPI=y
CONFIG_MTD_UBI=y
CONFIG_BLK_DEV_LOOP=y
CONFIG_BLK_DEV_RAM=y
CONFIG_BLK_DEV_RAM_SIZE=65536
CONFIG_SENSORS_FXOS8700=y
CONFIG_SENSORS_FXAS2100X=y
CONFIG_EEPROM_AT24=y
CONFIG_EEPROM_AT25=y
# CONFIG_SCSI_PROC_FS is not set
CONFIG_BLK_DEV_SD=y
CONFIG_SCSI_CONSTANTS=y
CONFIG_SCSI_LOGGING=y
CONFIG_SCSI_SCAN_ASYNC=y
# CONFIG_SCSI_LOWLEVEL is not set
CONFIG_ATA=y
CONFIG_SATA_AHCI_PLATFORM=y
CONFIG_AHCI_IMX=y
CONFIG_PATA_IMX=y
CONFIG_NETDEVICES=y
# CONFIG_NET_VENDOR_BROADCOM is not set
CONFIG_CS89x0=y
CONFIG_CS89x0_PLATFORM=y
# CONFIG_NET_VENDOR_FARADAY is not set
# CONFIG_NET_VENDOR_INTEL is not set
# CONFIG_NET_VENDOR_MARVELL is not set
# CONFIG_NET_VENDOR_MICREL is not set
# CONFIG_NET_VENDOR_MICROCHIP is not set
# CONFIG_NET_VENDOR_NATSEMI is not set
# CONFIG_NET_VENDOR_SEEQ is not set
CONFIG_SMC91X=y
CONFIG_SMC911X=y
CONFIG_SMSC911X=y
# CONFIG_NET_VENDOR_STMICRO is not set
CONFIG_MICREL_PHY=y
CONFIG_USB_PEGASUS=m
CONFIG_USB_RTL8150=m
CONFIG_USB_RTL8152=m
CONFIG_USB_USBNET=m
CONFIG_USB_NET_CDC_EEM=m
CONFIG_BCMDHD=y
CONFIG_BCMDHD_SDIO=y
CONFIG_BCMDHD_FW_PATH="/lib/firmware/bcm/ZP_BCM4339/fw_bcmdhd.bin"
CONFIG_BCMDHD_NVRAM_PATH="/lib/firmware/bcm/ZP_BCM4339/bcmdhd.ZP.OOB.cal"
# CONFIG_RTL_CARDS is not set
# CONFIG_INPUT_MOUSEDEV_PSAUX is not set
CONFIG_INPUT_EVDEV=y
CONFIG_INPUT_EVBUG=m
CONFIG_KEYBOARD_GPIO=y
CONFIG_KEYBOARD_IMX=y
CONFIG_MOUSE_PS2=m
CONFIG_MOUSE_PS2_ELANTECH=y
CONFIG_INPUT_TOUCHSCREEN=y
CONFIG_TOUCHSCREEN_ADS7846=y
CONFIG_TOUCHSCREEN_EGALAX=y
CONFIG_TOUCHSCREEN_ELAN_TS=y
CONFIG_TOUCHSCREEN_MAX11801=y
CONFIG_TOUCHSCREEN_IMX6UL_TSC=y
CONFIG_TOUCHSCREEN_MC13783=y
CONFIG_TOUCHSCREEN_TSC2007=y
CONFIG_TOUCHSCREEN_STMPE=y
CONFIG_INPUT_MISC=y
CONFIG_INPUT_MMA8450=y
CONFIG_INPUT_MPL3115=y
CONFIG_SENSOR_FXLS8471=y
CONFIG_INPUT_ISL29023=y
CONFIG_SERIO_SERPORT=m
# CONFIG_LEGACY_PTYS is not set
# CONFIG_DEVKMEM is not set
CONFIG_SERIAL_IMX=y
CONFIG_SERIAL_IMX_CONSOLE=y
CONFIG_SERIAL_FSL_LPUART=y
CONFIG_SERIAL_FSL_LPUART_CONSOLE=y
CONFIG_FSL_OTP=y
CONFIG_HW_RANDOM_IMX_RNG=y
# CONFIG_I2C_COMPAT is not set
CONFIG_I2C_CHARDEV=y
# CONFIG_I2C_HELPER_AUTO is not set
CONFIG_I2C_ALGOPCF=m
CONFIG_I2C_ALGOPCA=m
CONFIG_I2C_IMX=y
CONFIG_SPI=y
CONFIG_SPI_GPIO=y
CONFIG_SPI_IMX=y
CONFIG_GPIO_SYSFS=y
CONFIG_GPIO_MAX732X=y
CONFIG_GPIO_PCA953X=y
CONFIG_GPIO_74X164=y
CONFIG_POWER_SUPPLY=y
CONFIG_SABRESD_MAX8903=y
CONFIG_POWER_RESET=y
CONFIG_POWER_RESET_SYSCON_POWEROFF=y
CONFIG_SENSORS_MAX17135=y
CONFIG_SENSORS_MAG3110=y
CONFIG_THERMAL=y
CONFIG_CPU_THERMAL=y
CONFIG_IMX_THERMAL=y
CONFIG_DEVICE_THERMAL=y
CONFIG_WATCHDOG=y
CONFIG_IMX2_WDT=y
CONFIG_MFD_DA9052_I2C=y
CONFIG_MFD_MC13XXX_SPI=y
CONFIG_MFD_MC13XXX_I2C=y
CONFIG_MFD_MAX17135=y
CONFIG_MFD_SI476X_CORE=y
CONFIG_MFD_STMPE=y
CONFIG_REGULATOR=y
CONFIG_REGULATOR_FIXED_VOLTAGE=y
CONFIG_REGULATOR_ANATOP=y
CONFIG_REGULATOR_DA9052=y
CONFIG_REGULATOR_GPIO=y
CONFIG_REGULATOR_MAX17135=y
CONFIG_REGULATOR_MC13783=y
CONFIG_REGULATOR_MC13892=y
CONFIG_REGULATOR_PFUZE100=y
CONFIG_MEDIA_SUPPORT=y
CONFIG_MEDIA_CAMERA_SUPPORT=y
CONFIG_MEDIA_RADIO_SUPPORT=y
CONFIG_MEDIA_RC_SUPPORT=y
CONFIG_RC_DEVICES=y
CONFIG_IR_GPIO_CIR=y
CONFIG_MEDIA_USB_SUPPORT=y
CONFIG_USB_VIDEO_CLASS=m
CONFIG_V4L_PLATFORM_DRIVERS=y
CONFIG_VIDEO_MXC_OUTPUT=y
CONFIG_VIDEO_MXC_CAPTURE=m
CONFIG_MXC_CAMERA_OV5640=m
CONFIG_MXC_CAMERA_OV5642=m
CONFIG_MXC_CAMERA_OV5640_MIPI=m
CONFIG_MXC_TVIN_ADV7180=m
CONFIG_MXC_IPU_DEVICE_QUEUE_SDC=m
CONFIG_VIDEO_MXC_IPU_OUTPUT=y
CONFIG_VIDEO_MXC_PXP_V4L2=y
CONFIG_VIDEO_MXC_CSI_CAMERA=m
CONFIG_MXC_VADC=m
CONFIG_MXC_MIPI_CSI=m
CONFIG_MXC_CAMERA_OV5647_MIPI=m
CONFIG_SOC_CAMERA=y
CONFIG_VIDEO_MX3=y
CONFIG_V4L_MEM2MEM_DRIVERS=y
CONFIG_VIDEO_CODA=y
CONFIG_RADIO_SI476X=y
CONFIG_SOC_CAMERA_OV2640=y
CONFIG_DRM=y
CONFIG_DRM_VIVANTE=y
CONFIG_FB=y
CONFIG_FB_MXS=y
CONFIG_FB_MXC_SYNC_PANEL=y
CONFIG_FB_MXC_MIPI_DSI=y
CONFIG_FB_MXC_MIPI_DSI_SAMSUNG=y
CONFIG_FB_MXC_TRULY_WVGA_SYNC_PANEL=y
CONFIG_FB_MXC_TRULY_PANEL_TFT3P5079E=y
CONFIG_FB_MXC_TRULY_PANEL_TFT3P5581E=y
CONFIG_FB_MXC_LDB=y
CONFIG_FB_MXC_HDMI=y
CONFIG_FB_MXS_SII902X=y
CONFIG_FB_MXC_DCIC=m
CONFIG_HANNSTAR_CABC=y
CONFIG_FB_MXC_EINK_PANEL=y
CONFIG_FB_MXC_EINK_V2_PANEL=y
CONFIG_LCD_CLASS_DEVICE=y
CONFIG_LCD_L4F00242T03=y
CONFIG_LCD_PLATFORM=y
CONFIG_BACKLIGHT_PWM=y
CONFIG_FRAMEBUFFER_CONSOLE=y
CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY=y
CONFIG_LOGO=y
CONFIG_SOUND=y
CONFIG_SND=y
CONFIG_SND_USB_AUDIO=m
CONFIG_SND_SOC=y
CONFIG_SND_IMX_SOC=y
CONFIG_SND_SOC_EUKREA_TLV320=y
CONFIG_SND_SOC_IMX_WM8960=y
CONFIG_SND_SOC_IMX_SII902X=y
CONFIG_SND_SOC_IMX_WM8958=y
CONFIG_SND_SOC_IMX_CS42888=y
CONFIG_SND_SOC_IMX_WM8962=y
CONFIG_SND_SOC_IMX_SGTL5000=y
CONFIG_SND_SOC_IMX_MQS=y
CONFIG_SND_SOC_IMX_SPDIF=y
CONFIG_SND_SOC_IMX_MC13783=y
CONFIG_SND_SOC_IMX_SI476X=y
CONFIG_SND_SOC_IMX_HDMI=y
CONFIG_USB=y
CONFIG_USB_OTG_WHITELIST=y
CONFIG_USB_OTG_FSM=y
CONFIG_USB_EHCI_HCD=y
CONFIG_USB_EHCI_MXC=y
CONFIG_USB_HCD_TEST_MODE=y
CONFIG_USB_ACM=m
CONFIG_USB_STORAGE=y
CONFIG_USB_CHIPIDEA=y
CONFIG_USB_CHIPIDEA_UDC=y
CONFIG_USB_CHIPIDEA_HOST=y
CONFIG_USB_SERIAL=m
CONFIG_USB_SERIAL_GENERIC=y
CONFIG_USB_SERIAL_FTDI_SIO=m
CONFIG_USB_SERIAL_OPTION=m
CONFIG_USB_EHSET_TEST_FIXTURE=y
CONFIG_NOP_USB_XCEIV=y
CONFIG_USB_MXS_PHY=y
CONFIG_USB_GADGET=y
CONFIG_USB_CONFIGFS=m
CONFIG_USB_CONFIGFS_SERIAL=y
CONFIG_USB_CONFIGFS_ACM=y
CONFIG_USB_CONFIGFS_OBEX=y
CONFIG_USB_CONFIGFS_NCM=y
CONFIG_USB_CONFIGFS_ECM=y
CONFIG_USB_CONFIGFS_ECM_SUBSET=y
CONFIG_USB_CONFIGFS_RNDIS=y
CONFIG_USB_CONFIGFS_EEM=y
CONFIG_USB_CONFIGFS_MASS_STORAGE=y
CONFIG_USB_CONFIGFS_F_LB_SS=y
CONFIG_USB_CONFIGFS_F_FS=y
CONFIG_USB_ZERO=m
CONFIG_USB_ETH=m
CONFIG_USB_G_NCM=m
CONFIG_USB_GADGETFS=m
CONFIG_USB_MASS_STORAGE=m
CONFIG_USB_G_SERIAL=m
CONFIG_MMC=y
CONFIG_MMC_SDHCI=y
CONFIG_MMC_SDHCI_PLTFM=y
CONFIG_MMC_SDHCI_ESDHC_IMX=y
CONFIG_MXC_IPU=y
CONFIG_MXC_IPU_V3_PRE=y
CONFIG_MXC_GPU_VIV=y
CONFIG_MXC_SIM=y
CONFIG_MXC_MIPI_CSI2=y
CONFIG_MXC_HDMI_CEC=y
CONFIG_NEW_LEDS=y
CONFIG_LEDS_CLASS=y
CONFIG_LEDS_GPIO=y
CONFIG_LEDS_TRIGGERS=y
CONFIG_LEDS_TRIGGER_TIMER=y
CONFIG_LEDS_TRIGGER_ONESHOT=y
CONFIG_LEDS_TRIGGER_HEARTBEAT=y
CONFIG_LEDS_TRIGGER_BACKLIGHT=y
CONFIG_LEDS_TRIGGER_GPIO=y
CONFIG_RTC_CLASS=y
CONFIG_RTC_INTF_DEV_UIE_EMUL=y
CONFIG_RTC_DRV_MC13XXX=y
CONFIG_RTC_DRV_MXC=y
CONFIG_RTC_DRV_SNVS=y
CONFIG_DMADEVICES=y
CONFIG_MXC_PXP_V2=y
CONFIG_MXC_PXP_V3=y
CONFIG_IMX_SDMA=y
CONFIG_MXS_DMA=y
CONFIG_DMATEST=m
CONFIG_STAGING=y
CONFIG_STAGING_MEDIA=y
# CONFIG_IOMMU_SUPPORT is not set
CONFIG_IIO=y
CONFIG_IMX7D_ADC=y
CONFIG_VF610_ADC=y
CONFIG_PWM=y
CONFIG_PWM_IMX=y
CONFIG_EXT2_FS=y
CONFIG_EXT2_FS_XATTR=y
CONFIG_EXT2_FS_POSIX_ACL=y
CONFIG_EXT2_FS_SECURITY=y
CONFIG_EXT3_FS=y
CONFIG_EXT3_FS_POSIX_ACL=y
CONFIG_EXT3_FS_SECURITY=y
CONFIG_EXT4_FS=y
CONFIG_EXT4_FS_POSIX_ACL=y
CONFIG_EXT4_FS_SECURITY=y
CONFIG_QUOTA=y
CONFIG_QUOTA_NETLINK_INTERFACE=y
# CONFIG_PRINT_QUOTA_WARNING is not set
CONFIG_AUTOFS4_FS=y
CONFIG_FUSE_FS=y
CONFIG_ISO9660_FS=m
CONFIG_JOLIET=y
CONFIG_ZISOFS=y
CONFIG_UDF_FS=m
CONFIG_MSDOS_FS=m
CONFIG_VFAT_FS=y
CONFIG_TMPFS=y
CONFIG_JFFS2_FS=y
CONFIG_UBIFS_FS=y
CONFIG_NFS_FS=y
CONFIG_NFS_V3_ACL=y
CONFIG_NFS_V4=y
CONFIG_ROOT_NFS=y
CONFIG_NLS_DEFAULT="cp437"
CONFIG_NLS_CODEPAGE_437=y
CONFIG_NLS_ASCII=y
CONFIG_NLS_ISO8859_1=y
CONFIG_NLS_ISO8859_15=m
CONFIG_NLS_UTF8=y
CONFIG_DEBUG_FS=y
CONFIG_MAGIC_SYSRQ=y
# CONFIG_SCHED_DEBUG is not set
# CONFIG_DEBUG_BUGVERBOSE is not set
# CONFIG_FTRACE is not set
CONFIG_SECURITYFS=y
CONFIG_CRYPTO_USER=y
CONFIG_CRYPTO_TEST=m
CONFIG_CRYPTO_CTS=y
CONFIG_CRYPTO_LRW=y
CONFIG_CRYPTO_XTS=y
CONFIG_CRYPTO_MD4=y
CONFIG_CRYPTO_MD5=y
CONFIG_CRYPTO_MICHAEL_MIC=y
CONFIG_CRYPTO_RMD128=y
CONFIG_CRYPTO_RMD160=y
CONFIG_CRYPTO_RMD256=y
CONFIG_CRYPTO_RMD320=y
CONFIG_CRYPTO_SHA512=y
CONFIG_CRYPTO_TGR192=y
CONFIG_CRYPTO_WP512=y
CONFIG_CRYPTO_BLOWFISH=y
CONFIG_CRYPTO_CAMELLIA=y
CONFIG_CRYPTO_DES=y
CONFIG_CRYPTO_TWOFISH=y
# CONFIG_CRYPTO_ANSI_CPRNG is not set
CONFIG_CRYPTO_DEV_FSL_CAAM=y
CONFIG_CRYPTO_DEV_FSL_CAAM_SM=y
CONFIG_CRYPTO_DEV_FSL_CAAM_SM_TEST=y
CONFIG_CRYPTO_DEV_FSL_CAAM_SECVIO=y
CONFIG_CRYPTO_DEV_MXS_DCP=y
CONFIG_CRC_CCITT=m
CONFIG_CRC_T10DIF=y
CONFIG_CRC7=m
CONFIG_LIBCRC32C=m
CONFIG_FONTS=y
CONFIG_FONT_8x8=y
CONFIG_FONT_8x16=y
