# CONFIG_SWAP is not set
CONFIG_SYSVIPC=y
CONFIG_FHANDLE=y
CONFIG_POSIX_MQUEUE=y
CONFIG_IRQ_DOMAIN_DEBUG=y
CONFIG_LOG_BUF_SHIFT=16
CONFIG_NO_HZ_IDLE=y
CONFIG_HIGH_RES_TIMERS=y
CONFIG_CGROUPS=y
CONFIG_MEMCG=y
CONFIG_CGROUP_SCHED=y
CONFIG_CFS_BANDWIDTH=y
CONFIG_RT_GROUP_SCHED=y
CONFIG_CGROUP_FREEZER=y
CONFIG_CGROUP_DEVICE=y
CONFIG_CGROUP_CPUACCT=y
CONFIG_NAMESPACES=y
CONFIG_USER_NS=y
CONFIG_BLK_DEV_INITRD=y
# CONFIG_KALLSYMS is not set
CONFIG_EMBEDDED=y
CONFIG_SLAB=y
CONFIG_JUMP_LABEL=y
CONFIG_MODULES=y
CONFIG_MODULE_FORCE_LOAD=y
CONFIG_MODULE_UNLOAD=y
CONFIG_MODULE_FORCE_UNLOAD=y
# CONFIG_BLK_DEV_BSG is not set
# CONFIG_IOSCHED_DEADLINE is not set
# CONFIG_IOSCHED_CFQ is not set
CONFIG_ARCH_AT91=y
CONFIG_SOC_SAMA5D2=y
CONFIG_SOC_SAMA5D3=y
CONFIG_SOC_SAMA5D4=y
CONFIG_AEABI=y
CONFIG_CMA=y
CONFIG_CMA_DEBUGFS=y
CONFIG_FORCE_MAX_ZONEORDER=15
CONFIG_UACCESS_WITH_MEMCPY=y
# CONFIG_ATAGS is not set
CONFIG_ZBOOT_ROM_TEXT=0x0
CONFIG_ZBOOT_ROM_BSS=0x0
CONFIG_CMDLINE="console=ttyS0,115200 initrd=0x21100000,25165824 root=/dev/ram0 rw"
CONFIG_KEXEC=y
CONFIG_CPU_IDLE=y
CONFIG_VFP=y
CONFIG_NEON=y
CONFIG_KERNEL_MODE_NEON=y
# CONFIG_CORE_DUMP_DEFAULT_ELF_HEADERS is not set
CONFIG_PM_DEBUG=y
CONFIG_PM_ADVANCED_DEBUG=y
CONFIG_NET=y
CONFIG_PACKET=y
CONFIG_UNIX=y
CONFIG_INET=y
CONFIG_IP_MULTICAST=y
CONFIG_IP_PNP=y
CONFIG_IP_PNP_DHCP=y
# CONFIG_INET_XFRM_MODE_TRANSPORT is not set
# CONFIG_INET_XFRM_MODE_TUNNEL is not set
# CONFIG_INET_XFRM_MODE_BEET is not set
# CONFIG_INET_LRO is not set
# CONFIG_INET_DIAG is not set
# CONFIG_INET6_XFRM_MODE_TRANSPORT is not set
# CONFIG_INET6_XFRM_MODE_TUNNEL is not set
# CONFIG_INET6_XFRM_MODE_BEET is not set
CONFIG_IPV6_SIT_6RD=y
CONFIG_CAN=y
CONFIG_CAN_AT91=y
CONFIG_CAN_M_CAN=y
CONFIG_CFG80211=y
# CONFIG_CFG80211_DEFAULT_PS is not set
CONFIG_CFG80211_WEXT=y
CONFIG_MAC80211=y
CONFIG_MAC80211_LEDS=y
CONFIG_RFKILL=y
CONFIG_RFKILL_REGULATOR=y
# CONFIG_UEVENT_HELPER is not set
CONFIG_DEVTMPFS=y
CONFIG_DEVTMPFS_MOUNT=y
# CONFIG_STANDALONE is not set
# CONFIG_PREVENT_FIRMWARE_BUILD is not set
CONFIG_DMA_CMA=y
CONFIG_MTD=y
CONFIG_MTD_TESTS=m
CONFIG_MTD_CMDLINE_PARTS=y
CONFIG_MTD_BLOCK=y
CONFIG_MTD_CFI=y
CONFIG_MTD_M25P80=y
CONFIG_MTD_NAND=y
CONFIG_MTD_NAND_ATMEL=y
CONFIG_MTD_SPI_NOR=y
CONFIG_SPI_ATMEL_QUADSPI=y
CONFIG_MTD_UBI=y
CONFIG_MTD_UBI_FASTMAP=y
CONFIG_MTD_UBI_GLUEBI=m
CONFIG_BLK_DEV_LOOP=y
CONFIG_BLK_DEV_RAM=y
CONFIG_BLK_DEV_RAM_COUNT=4
CONFIG_BLK_DEV_RAM_SIZE=8192
CONFIG_ATMEL_TCLIB=y
CONFIG_ATMEL_SSC=y
CONFIG_EEPROM_AT24=y
CONFIG_SCSI=y
CONFIG_BLK_DEV_SD=y
# CONFIG_SCSI_LOWLEVEL is not set
CONFIG_NETDEVICES=y
# CONFIG_NET_VENDOR_ARC is not set
CONFIG_MACB=y
# CONFIG_NET_VENDOR_BROADCOM is not set
# CONFIG_NET_VENDOR_CIRRUS is not set
# CONFIG_NET_VENDOR_EZCHIP is not set
# CONFIG_NET_VENDOR_FARADAY is not set
# CONFIG_NET_VENDOR_HISILICON is not set
# CONFIG_NET_VENDOR_INTEL is not set
# CONFIG_NET_VENDOR_MARVELL is not set
# CONFIG_NET_VENDOR_MICREL is not set
# CONFIG_NET_VENDOR_MICROCHIP is not set
# CONFIG_NET_VENDOR_NATSEMI is not set
# CONFIG_NET_VENDOR_QUALCOMM is not set
# CONFIG_NET_VENDOR_RENESAS is not set
# CONFIG_NET_VENDOR_ROCKER is not set
# CONFIG_NET_VENDOR_SAMSUNG is not set
# CONFIG_NET_VENDOR_SEEQ is not set
# CONFIG_NET_VENDOR_SMSC is not set
# CONFIG_NET_VENDOR_STMICRO is not set
# CONFIG_NET_VENDOR_SYNOPSYS is not set
# CONFIG_NET_VENDOR_VIA is not set
# CONFIG_NET_VENDOR_WIZNET is not set
CONFIG_MICREL_PHY=y
CONFIG_LIBERTAS_THINFIRM=m
CONFIG_LIBERTAS_THINFIRM_USB=m
CONFIG_RTL8187=m
CONFIG_RT2X00=m
CONFIG_RT2500USB=m
CONFIG_RT73USB=m
CONFIG_RT2800USB=m
CONFIG_RT2800USB_RT53XX=y
CONFIG_RT2800USB_RT55XX=y
CONFIG_RT2800USB_UNKNOWN=y
CONFIG_MWIFIEX=m
CONFIG_MWIFIEX_SDIO=m
CONFIG_MWIFIEX_USB=m
# CONFIG_INPUT_MOUSEDEV is not set
CONFIG_INPUT_EVDEV=y
# CONFIG_KEYBOARD_ATKBD is not set
CONFIG_KEYBOARD_QT1070=y
CONFIG_KEYBOARD_GPIO=y
# CONFIG_INPUT_MOUSE is not set
CONFIG_INPUT_TOUCHSCREEN=y
CONFIG_TOUCHSCREEN_ATMEL_MXT=y
# CONFIG_SERIO is not set
CONFIG_LEGACY_PTY_COUNT=4
CONFIG_SERIAL_ATMEL=y
CONFIG_SERIAL_ATMEL_CONSOLE=y
CONFIG_HW_RANDOM=y
CONFIG_I2C_CHARDEV=y
CONFIG_I2C_AT91=y
CONFIG_I2C_GPIO=y
CONFIG_SPI=y
CONFIG_SPI_ATMEL=y
CONFIG_SPI_GPIO=y
CONFIG_SPI_SPIDEV=m
CONFIG_GPIO_SYSFS=y
CONFIG_POWER_SUPPLY=y
CONFIG_BATTERY_ACT8945A=y
CONFIG_POWER_RESET=y
# CONFIG_HWMON is not set
CONFIG_WATCHDOG=y
CONFIG_AT91SAM9X_WATCHDOG=y
CONFIG_SAMA5D4_WATCHDOG=y
CONFIG_MFD_ACT8945A=y
CONFIG_MFD_ATMEL_FLEXCOM=y
CONFIG_MFD_ATMEL_HLCDC=y
CONFIG_REGULATOR=y
CONFIG_REGULATOR_FIXED_VOLTAGE=y
CONFIG_REGULATOR_VIRTUAL_CONSUMER=y
CONFIG_REGULATOR_ACT8865=y
CONFIG_REGULATOR_ACT8945A=y
CONFIG_MEDIA_SUPPORT=y
CONFIG_MEDIA_CAMERA_SUPPORT=y
CONFIG_MEDIA_CONTROLLER=y
CONFIG_VIDEO_V4L2_SUBDEV_API=y
CONFIG_MEDIA_USB_SUPPORT=y
CONFIG_USB_VIDEO_CLASS=m
# CONFIG_USB_GSPCA is not set
CONFIG_V4L_PLATFORM_DRIVERS=y
CONFIG_VIDEO_ATMEL_ISC=y
CONFIG_VIDEO_ATMEL_ISI=y
# CONFIG_MEDIA_SUBDRV_AUTOSELECT is not set
CONFIG_VIDEO_OV2640=m
CONFIG_VIDEO_OV2659=m
CONFIG_VIDEO_OV7640=m
CONFIG_VIDEO_OV7670=m
CONFIG_VIDEO_OV7740=m
CONFIG_VIDEO_OV9650=m
# CONFIG_DVB_AU8522_V4L is not set
# CONFIG_DVB_TUNER_DIB0070 is not set
# CONFIG_DVB_TUNER_DIB0090 is not set
CONFIG_DRM=y
CONFIG_DRM_ATMEL_HLCDC=y
CONFIG_DRM_PANEL_SIMPLE=y
CONFIG_DRM_SII902X=y
CONFIG_BACKLIGHT_LCD_SUPPORT=y
CONFIG_LCD_CLASS_DEVICE=y
CONFIG_BACKLIGHT_CLASS_DEVICE=y
# CONFIG_BACKLIGHT_GENERIC is not set
CONFIG_BACKLIGHT_PWM=y
CONFIG_SOUND=y
CONFIG_SND=y
CONFIG_SND_SOC=y
CONFIG_SND_ATMEL_SOC=y
CONFIG_SND_ATMEL_SOC_WM8904=y
CONFIG_SND_ATMEL_SOC_CLASSD=y
CONFIG_SND_ATMEL_SOC_PDMIC=y
CONFIG_SND_ATMEL_SOC_I2S=y
CONFIG_USB=y
CONFIG_USB_ANNOUNCE_NEW_DEVICES=y
CONFIG_USB_EHCI_HCD=y
CONFIG_USB_OHCI_HCD=y
CONFIG_USB_ACM=y
CONFIG_USB_STORAGE=y
CONFIG_USB_SERIAL=y
CONFIG_USB_SERIAL_GENERIC=y
CONFIG_USB_SERIAL_FTDI_SIO=y
CONFIG_USB_SERIAL_PL2303=y
CONFIG_USB_GADGET=y
CONFIG_USB_ATMEL_USBA=m
CONFIG_USB_CONFIGFS=m
CONFIG_USB_CONFIGFS_ACM=y
CONFIG_USB_CONFIGFS_MASS_STORAGE=y
CONFIG_USB_ZERO=m
CONFIG_USB_MASS_STORAGE=m
CONFIG_USB_G_SERIAL=m
CONFIG_MMC=y
# CONFIG_MMC_BLOCK_BOUNCE is not set
CONFIG_MMC_SDHCI=y
CONFIG_MMC_SDHCI_PLTFM=y
CONFIG_MMC_SDHCI_OF_AT91=y
CONFIG_MMC_ATMELMCI=y
CONFIG_NEW_LEDS=y
CONFIG_LEDS_CLASS=y
CONFIG_LEDS_GPIO=y
CONFIG_LEDS_PWM=y
CONFIG_LEDS_REGULATOR=m
CONFIG_LEDS_BLINKM=m
CONFIG_LEDS_TRIGGERS=y
CONFIG_LEDS_TRIGGER_TIMER=y
CONFIG_LEDS_TRIGGER_HEARTBEAT=y
CONFIG_LEDS_TRIGGER_CPU=y
CONFIG_LEDS_TRIGGER_GPIO=y
CONFIG_RTC_CLASS=y
CONFIG_RTC_DRV_AT91RM9200=y
CONFIG_DMADEVICES=y
CONFIG_AT_HDMAC=y
CONFIG_AT_XDMAC=y
CONFIG_STAGING=y
CONFIG_WILC1000_SDIO=m
# CONFIG_IOMMU_SUPPORT is not set
CONFIG_IIO=y
CONFIG_AT91_ADC=y
CONFIG_AT91_SAMA5D2_ADC=y
CONFIG_PWM=y
CONFIG_PWM_ATMEL=y
CONFIG_PWM_ATMEL_HLCDC_PWM=y
CONFIG_PWM_ATMEL_TCB=y
CONFIG_EXT4_FS=y
CONFIG_FANOTIFY=y
CONFIG_OVERLAY_FS=y
CONFIG_VFAT_FS=y
CONFIG_TMPFS=y
CONFIG_CONFIGFS_FS=y
CONFIG_UBIFS_FS=y
CONFIG_UBIFS_FS_ADVANCED_COMPR=y
CONFIG_NFS_FS=y
CONFIG_ROOT_NFS=y
CONFIG_NLS_CODEPAGE_437=y
CONFIG_NLS_CODEPAGE_850=y
CONFIG_NLS_ISO8859_1=y
CONFIG_NLS_UTF8=y
CONFIG_STRIP_ASM_SYMS=y
CONFIG_DEBUG_FS=y
CONFIG_DEBUG_MEMORY_INIT=y
# CONFIG_SCHED_DEBUG is not set
# CONFIG_FTRACE is not set
CONFIG_DEBUG_USER=y
CONFIG_KEYS=y
CONFIG_CRYPTO_USER_API_HASH=m
CONFIG_CRYPTO_USER_API_SKCIPHER=m
CONFIG_CRYPTO_DEV_ATMEL_AES=y
CONFIG_CRYPTO_DEV_ATMEL_TDES=y
CONFIG_CRYPTO_DEV_ATMEL_SHA=y
