# Architecture
BR2_x86_64=y
BR2_x86_silvermont=y

# Toolchain
BR2_PACKAGE_HOST_LINUX_HEADERS_CUSTOM_4_19=y
BR2_TOOLCHAIN_BUILDROOT_LOCALE=y
BR2_TOOLCHAIN_BUILDROOT_CXX=y
# needed for TARGET_GRUB2
BR2_TOOLCHAIN_BUILDROOT_WCHAR=y

# System configuration
BR2_ROOTFS_DEVICE_CREATION_DYNAMIC_EUDEV=y
BR2_ROOTFS_OVERLAY="board/minnowboard/fs-overlay-graphical"
BR2_ROOTFS_POST_BUILD_SCRIPT="board/minnowboard/post-build.sh"
BR2_ROOTFS_POST_IMAGE_SCRIPT="support/scripts/genimage.sh"
BR2_ROOTFS_POST_SCRIPT_ARGS="-c board/minnowboard/genimage.cfg"

# Host packages
BR2_PACKAGE_HOST_DOSFSTOOLS=y
BR2_PACKAGE_HOST_GENIMAGE=y
BR2_PACKAGE_HOST_MTOOLS=y

# Linux
BR2_LINUX_KERNEL=y
BR2_LINUX_KERNEL_CUSTOM_VERSION=y
BR2_LINUX_KERNEL_CUSTOM_VERSION_VALUE="4.19.8"
BR2_LINUX_KERNEL_USE_CUSTOM_CONFIG=y
BR2_LINUX_KERNEL_CUSTOM_CONFIG_FILE="board/minnowboard/linux.config"

# Bootloader
BR2_TARGET_GRUB2=y
BR2_TARGET_GRUB2_X86_64_EFI=y

# ALSA
BR2_PACKAGE_ALSA_UTILS=y
BR2_PACKAGE_ALSA_UTILS_APLAY=y

# OpenGL
BR2_PACKAGE_GLMARK2=y
BR2_PACKAGE_MESA3D_DEMOS=y
BR2_PACKAGE_MESA3D=y
BR2_PACKAGE_MESA3D_DRI_DRIVER_SWRAST=y
BR2_PACKAGE_MESA3D_DRI_DRIVER_I965=y
BR2_PACKAGE_MESA3D_OPENGL_GLX=y

# Framebuffer (just for testing purposes)
BR2_PACKAGE_FB_TEST_APP=y

# X
BR2_PACKAGE_XORG7=y
BR2_PACKAGE_XSERVER_XORG_SERVER=y
BR2_PACKAGE_XAPP_XRANDR=y
BR2_PACKAGE_XDRIVER_XF86_INPUT_EVDEV=y
BR2_PACKAGE_XDRIVER_XF86_INPUT_KEYBOARD=y
BR2_PACKAGE_XDRIVER_XF86_INPUT_MOUSE=y
BR2_PACKAGE_XDRIVER_XF86_VIDEO_INTEL=y
BR2_PACKAGE_NODM=y
BR2_PACKAGE_XTERM=y
BR2_PACKAGE_OPENBOX=y

# Firmware
BR2_PACKAGE_LINUX_FIRMWARE=y
BR2_PACKAGE_LINUX_FIRMWARE_RTL_8169=y

# Libraries
BR2_PACKAGE_IMLIB2=y
BR2_PACKAGE_IMLIB2_JPEG=y
BR2_PACKAGE_IMLIB2_PNG=y
BR2_PACKAGE_STARTUP_NOTIFICATION=y

# Filesystem image
BR2_TARGET_ROOTFS_EXT2=y
BR2_TARGET_ROOTFS_EXT2_4=y
BR2_TARGET_ROOTFS_EXT2_SIZE="120M"
# BR2_TARGET_ROOTFS_TAR is not set