2008-11-17  Jonathan Larmour  <jifl@eCosCentric.com>

        * cdl/flash_sst_39vf400.cdl:
        Don't implement CYGHWR_IO_FLASH_DEVICE here. Leave it for
        the chip driver.

2003-07-24  Chris Garry  <cgarry@sweeneydesign.co.uk>

	* include/flash_sst_39vf400.inl: 
	* cdl/flash_sst_39vf400.cdl: New package/file(s).

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2003 Free Software Foundation, Inc.
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================