2009-10-16  John Dallaway  <john@dallaway.org.uk>

	* cdl/hal_arm_xscale_xsengine.cdl: Parent under
	CYGPKG_HAL_ARM_XSCALE_PXA2X0.

2009-01-31  Bart Veer <bartv@ecoscentric.com>

	* cdl/hal_arm_xscale_xsengine.cdl: update compiler flags for gcc 4.x

2009-01-24  Bart Veer <bartv@ecoscentric.com>

	* cdl/hal_arm_xscale_xsengine.cdl: switch from arm-elf-gcc to
	arm-eabi-gcc.

2005-02-23  Kurt Stremerch  <kurt.stremerch@exys.be>

        * src/xsengine_misc.c: 
        * misc/redboot_ROM.ecm: 
        * misc/redboot_RAM.ecm: 
        * include/pkgconf/mlt_arm_xscale_xsengine_rom.mlt: 
        * include/pkgconf/mlt_arm_xscale_xsengine_rom.ldi: 
        * include/pkgconf/mlt_arm_xscale_xsengine_rom.h: 
        * include/pkgconf/mlt_arm_xscale_xsengine_ram.mlt: 
        * include/pkgconf/mlt_arm_xscale_xsengine_ram.ldi: 
        * include/pkgconf/mlt_arm_xscale_xsengine_ram.h: 
        * include/xsengine.h: 
        * include/plf_io.h: 
        * include/hal_platform_setup.h: 
        * cdl/hal_arm_xscale_xsengine.cdl: 
        New package - support for Exys XSEngine (Xscale PXA255) platform.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2005, 2009 Free Software Foundation, Inc.
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================