2005-06-24  Enrico Piria  <epiriaNOSPAM@NOSPAMfastwebnet.it>

	* src/var_misc.c:
	* src/var_startup.c:
	* src/hal_diag.c:
	* src/variant.S:
	* include/hal_diag.h:
	* include/mcf5272_devs.h:
	* include/var_arch.h:
	* include/var_basetype.h:
	* include/var_cache.h:
	* include/var_intr.h:
	* include/var_regs.h:
	* include/var_startup.h:
	* include/variant.inc:
	* cdl/hal_coldfire_mcf5272.cdl:
	Rework of the original MCF5272 variant HAL contributed by Wade Jensen.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002 Free Software Foundation, Inc.
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================