2010-11-13  John Dallaway  <john@dallaway.org.uk>

     * cdl/usbs_msd.cdl: Reference per-package documentation.

2010-11-13  Christophe Coutand  <ccoutand@stmi.com>

     * doc/usbs_msd.sgml: Added package documentation

2010-11-12  Christophe Coutand  <ccoutand@stmi.com>

     *include/usbs_msd_opcode.h
     *include/usbs_msd_io.h
     *include/usbs_msd.h
     *include/usbs_msd.inl
     *include/usbs_msd_scsi.h
     *tests/usbs_test_ramdisk.c
     *src/usbs_msd_handler.c
     *src/usbs_msd_scsi.c
     *src/usbs_msd.c
     *cdl/usbs_msd.cdl: Initial contribution. [ Bugzilla 1000987 ]

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 2010 Free Software Foundation, Inc.                        
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================