2011-01-15  Ilija Kocho  <ilijak@siva.com.mk>

	* cdl/lpc2xxx_wallclock.cdl:
	* src/lpc2xxx_wallclock.cxx: Added support for LPC17XX CPUs.

2008-11-01  Uwe Kindler <uwe_kindler@web.de>

	* cdl/lpc2xxx_wallclock.cdl: Moved CYGNUM_HAL_ARM_LPC2XXX_RTCDEV_PREINT
	  and CYGNUM_HAL_ARM_LPC2XXX_RTCDEV_PREFRAC to lpc2xxx_wallclock.cxx
	* src/lpc2xxx_wallclock.cxx: Some small changes to support LPC24xx
          devices
    
2007-07-12  Hans Rosenfeld  <rosenfeld@grumpf.hope-2000.org>

	* lpc2xxx: driver for on-chip RTC unit

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2003, 2004 Free Software Foundation, Inc.
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================