2009-07-09  John Dallaway  <john@dallaway.org.uk>

	* include/var_io.h: Fix CYGARC_HAL_LPC24XX_REG_FIO3DIR definition
	(reported by Bessemer).

2008-11-01  Uwe Kindler  <uwe_kindler@web.de>

	* cdl/hal_arm_lpc24xx.cdl: Added configuration options for ADC
	  clock and RTC clock
	* include/lpc24xx_misc.h Added macros CYG_HAL_ARM_LPC24XX_PCLK() and
	  CYG_HAL_ARM_LPC24XX_SET_POWER() for configuring on-chip peripherals
	  Added CYG_HAL_ARM_LPC24XX_PIN_CFG() for configuration of pin function
	* src/lpc24xx_misc.c: Changed function hal_delay_us() to use the same
	  timer (timer 0) like the eCos realtime clock. This safes one timer
	  peripheral for application use. 
	  Fixed wrong clock divider table in hal_lpc_set_pclk(). Added ADC and
	  RTC clock divider configuration and power on.
	  
2008-09-18  Uwe Kindler  <uwe_kindler@web.de>

	* cdl/hal_arm_lpc24xx.cdl: Added I2C configuration options for
	  interrupt priority, peripheral clock divider and I2C bus
	  frequency
	* include/lpc24xx_misc.h: Added function hal_lpc_set_power() and
	  peripheral identifiers for enabling peripheral modules in a
	  common way
	* include/var_io.h: Removed CYGARC_HAL_LPC24XX_SET_PIN_FUN()
	* src/lpc24xx_misc.c: Bugfix in hal_lpc_get_pclk(), Added function
	  hal_lpc_set_power(), Added hal_set_pin_function(), Added
	  peripheral clock divider configuration for I2C modules in
	  hal_hardware_init()
	
2008-09-11  Uwe Kindler  <uwe_kindler@web.de>

	* include/var_io.h: Added CYGARC_HAL_LPC2XXX_REG_EMAC_BASE to support
	  LPC2xxx ethernet driver
	
2008-07-21  Uwe Kindler  <uwe_kindler@web.de>

	* src/lpc2xxx_misc.c: Added hal_lpc_can_init() to initialize CAN
	channels
	* cdl/hal_arm_lpc24xx.cdl: Added a number of CYGHWR_HAL_ARM_LPC2XXX_xxx
	options for device driver compatibility reasons. Some LPC2xxx device
	drivers rely on these definitions. Moved some configuration options
	to make configuration more intuitive in configuration tool. Added
	CYGNUM_HAL_ARM_LPC2XXX_CAN_CLK option for configuration of CAN 
	peripheral clock.
	* include/var_io.h: Added macro CYGARC_HAL_LPC24XX_SET_PIN_FUN()
	* src/lpc2xxx_misc.c: Added function hal_lpc_set_pclk() to set
	peripheral clocks easily. Initialize peripheral clocks in
	hal_hardware_init() according to configuration.
	
2008-07-06  Uwe Kindler  <uwe_kindler@web.de>

	* Initial release of LPC24xx variant support (based on LPX2xxx variant)
	* src/hal_diag.c: 
	* src/lpc2xxx_misc.c: 
	* include/plf_stub.h: 
	* include/var_io.h: 
	* include/var_arch.h: 
	* include/hal_var_ints.h: 
	* include/hal_diag.h: 
	* include/hal_cache.h: 
	* cdl/hal_arm_lpc24xx.cdl: New port - based on LPX2xxx variant.
	
//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2004, 2008, 2009 Free Software Foundation, Inc.
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================