2010-03-29  Lars Povlsen  <lpovlsen@vitesse.com>

	* src/cpuload.cxx: Update idle_thread_loops reference (volatile, array)

2003-02-24  Jonathan Larmour  <jifl@eCosCentric.com>

	* cdl/cpuload.cdl: Add doc link.

2003-02-20  Bart Veer  <bartv@ecoscentric.com>

	* cdl/cpuload.cdl: identify test binaries, not test sources

2002-08-15  Andrew Lunn  <andrew.lunn@ascom.ch>

	* Created a new package with my CPU load measurement code which
	  has been sitting in the ecos-discuss archive for 2 and a bit
	  years.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 2002 Free Software Foundation, Inc.                        
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================