2009-05-25  John Dallaway  <john@dallaway.org.uk>

	* src/if_lancepci.c: Fix casting in the use of HAL_PCI_CPU_TO_BUS().

2004-08-12  Jani Monoses <jani@iv.ro>

	* src/if_lancepci.c: Fix builing with lwip.

2004-03-02  Andrew Lunn  <andrew.lunn@ascom.ch>

        * src/if_lancepci.c: Added casts to fix various compiler warnings.

2004-02-27  Iztok Zupet  <iz@elsis.si>

        * if_lancepci.c: fetch ESA from chips registers instead
          EEPROM. There seems to be no usable data in the VMware EEPROM
          emulation. But the data which comes in CSR_PAR registers seems
          OK.

2003-01-26  Iztok Zupet  <iz@vsr.si>

        * if_lancepci.c: added aditional delay (printf) to init
          function, to fix it under Vmware 4.

2003-01-26  Iztok Zupet  <iz@vsr.si>

        * if_lancepci.c: fixed buffer reset after start,
          added additional delays (50ms)after start and control
          function, to let Vmware get a tick so that it can
          service the virtual chip. Added an interrupt controled
          transmit busy flag (cpd->txbusyh), so that the stop/start
          function can wait for it, thus not stopping the chip 
          aburptly.

        * amd_lance.h: additional items in cpd data structure. 

2002-07-17  Iztok Zupet  <iz@vsr.si>

        * all: Cloned from PCnet original 
        
//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2009 Free Software Foundation, Inc.
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================