2010-08-02  John Dallaway  <john@dallaway.org.uk>

	* src/if_at91.c: Invert test for NSR IDLE bit. Issue reported by
	Will Wagner.

2007-04-08  Uwe Kindler  <uwe_kindler@web.de>

	* cdl/at91_eth.cdl: Fixed typo. (Removed AT91RM9200 from
	  CYGPKG_DEVS_ETH_ARM_AT91_DEBUG_LEVEL)
	
2007-03-23  John Eigelaar  <jeigelaar@mweb.co.za>

	* src/if_at91.c: Added support for the ETH_DRV_SET_MAC_ADDRESS
	control key. Added functionality to clear the transmit buffer
	ownershiop bits when the TXCOMP status is detected.

2007-01-17  John Eigelaar  <jeigelaar@mweb.co.za>

	* src/if_at91.c, include/at91_eth.cdl: Working implementation
	of a device driver for the AT91 EMAC device.

2006-06-02  Andrew Lunn  <andrew.lunn@ascom.ch>

	* src/if_at91.c, include/at91_eth.cdl: Partially implementation
	of a device driver for the AT91 EMAC device.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 2006, 2010 Free Software Foundation, Inc.                        
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================