2006-05-09  Andrew Lunn  <andrew.lunn@ascom.ch>

	* src/mcf5272_serial.c (MCF5272_uart_init): Fix compiler warning
	with diag_printf().

2005-06-24  Enrico Piria  <epiriaNOSPAM@NOSPAMfastwebnet.it>

	* src/mcf5272_serial.c:
	* src/mcf5272_serial.h:
	* cdl/mcf5272_serial.cdl:
	Rework of the original driver contributed by Wade Jensen.

2003-02-24  Jonathan Larmour  <jifl@eCosCentric.com>

	* cdl/ser_mcf5272_uart.cdl: Remove irrelevant doc link.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2006 Free Software Foundation, Inc.
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================