2009-10-09  John Dallaway  <john@dallaway.org.uk>

	* cdl/ser_loop.cdl: Remove irrelevant testing parameters which
	prevent the loading of this package in the presence of other serial
	device drivers.

2003-02-24  Jonathan Larmour  <jifl@eCosCentric.com>

	* cdl/ser_loop.cdl: Remove irrelevant doc link.

2001-09-10  Jonathan Larmour  <jlarmour@redhat.com>

        * cdl/ser_loop.cdl:        
        Fix 234000->230400 typo.

2000-10-12  Jesper Skov  <jskov@redhat.com>

	* cdl/ser_loop.cdl: Moved testing parameters here.

2000-08-01  Jonathan Larmour  <jlarmour@redhat.co.uk>

	* src/loop_serial.c (loop_serial_set_config): Now use keys to make
	more flexible.

2000-06-15  Nick Garnett  <nickg@cygnus.co.uk>

	* cdl/ser_loop.cdl:
	* src/loop/loop_serial.c:
	Added loopback serial driver. 

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2009 Free Software Foundation, Inc.
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================