2009-10-16  John Dallaway  <john@dallaway.org.uk>

	* cdl/hal_arm_xscale_npwr.cdl: Parent under
	CYGPKG_HAL_ARM_XSCALE_IOP310.

2002-11-13  Mark Salter  <msalter@redhat.com>
	* include/hal_platform_setup.h: Use IOP310_EARLY_PCI_SETUP to make
	some BIOSes happy. BTB_INIT and MMU macros provided elsewhere.

2002-11-12  Gary Thomas  <gary@mlbassoc.com>

	* src/npwr_misc.c: 
	* include/pkgconf/mlt_arm_xscale_npwr_rom.mlt: 
	* include/pkgconf/mlt_arm_xscale_npwr_rom.ldi: 
	* include/pkgconf/mlt_arm_xscale_npwr_rom.h: 
	* include/pkgconf/mlt_arm_xscale_npwr_ram.mlt: 
	* include/pkgconf/mlt_arm_xscale_npwr_ram.ldi: 
	* include/pkgconf/mlt_arm_xscale_npwr_ram.h: 
	* include/plf_io.h: 
	* include/hal_platform_setup.h: 
	* include/hal_platform_ints.h: 
	* cdl/hal_arm_xscale_npwr.cdl: New platform - NPWR Linux Engine,
	based on Intel Xscale IOP310 chipset, from Team ASA.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2009 Free Software Foundation, Inc.
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================