2005-06-24  Enrico Piria  <epiriaNOSPAM@NOSPAMfastwebnet.it>

	* src/coldfire.ld:
	* src/coldfire_stub.c:
	* src/context.S:
	* src/hal_misc.c:
	* src/hal_mk_defs.c:
	* src/hal_startup.c:
	* src/vectors.S:
	* include/arch.inc:
	* include/basetype.h:
	* include/coldfire_regs.h:
	* include/coldfire_stub.h:
	* include/hal_arch.h:
	* include/hal_cache.h:
	* include/hal_intr.h:
	* include/hal_io.h:
	* include/hal_startup.h:
	* cdl/hal_coldfire.cdl:
	* doc/readme.txt:
	Rework of the original ColdFire architecture HAL contributed by
	Wade Jensen.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2006 Free Software Foundation, Inc.
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================