2011-05-04  John Dallaway  <john@dallaway.org.uk>

	* include/plf_io.h: Fix determination when CYGHWR_HAL_LM3S_ADC0_CHAN
	should be 8. Patch from Anatoly Sokolov. [ Bugzilla 1001222 ]

2011-01-18  Christophe Coutand  <ccoutand@stmi.com>

	* cdl/hal_cortexm_lm3s8xx.cdl:
	* include/pkgconf/mlt_cortexm_ek_lm3s811_rom.h:
	* include/pkgconf/mlt_cortexm_ek_lm3s811_rom.ldi:
	* include/plf_arch.h:
	* include/plf_intr.h:
	* include/plf_io.h:
	* misc/default_ROM.ecm:
	* src/lm3s8xx_misc.c:
	* tests/timers.c:
	New package -- Stellaris Cortex M3 800 Series HAL.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 2011 Free Software Foundation, Inc.                        
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================