2009-08-26  Simon Kallweit  <simon.kallweit@intefo.ch>

	* include/crc.h, src/crc16.c:  Add cyg_crc16_accumulate() to continue
	a previous crc calculation.
	* tests/crc_test.c: Extend to test cyg_crc16_accumulate().

2005-08-03  Andrew Lunn  <andrew.lunn@ascom.ch>

	* tests/crc_test.c: casts to make it gcc 4.0.1 frendly.

2003-11-21  Andrew Lunn  <andrew.lunn@ascom.ch>

	* tests/crc_test.c: Made the test text gcc 3.3.2 friendly. It does
	not like strings to continue over multiple lines when there are
	open " marks.

2003-02-24  Jonathan Larmour  <jifl@eCosCentric.com>

	* cdl/crc.cdl: Add doc link.

2003-02-20  Bart Veer  <bartv@ecoscentric.com>

	* cdl/crc.cdl: specify test binaries, not test sources

2002-10-28  Andrew Lunn  <andrew.lunn@ascom.ch>

	* */*: Fixed 32-bit reliance.

2002-10-18  Jonathan Larmour  <jifl@eCosCentric.com>

	* include/crc.h: Add extern definitions.

2002-10-11  Andrew Lunn  <andrew.lunn@ascom.ch>

	* src/crc32.c (cyg_ether_crc32):
	* src/crc32.c (cyg_ether_crc32_accumulate): New functions for Ethernet
	  FCS style CRC calculations.
	* src/crc32.c (cyg_crc32_accumulate): New function. Continue
	  an previous CRC calculation into a new buffer.
	* tests/crc_test.c: Tests for new functions.

2002-08-07  Andrew Lunn  <andrew.lunn@ascom.ch>

	* Created a new package from the CRC routines
	  embedded in RedBoot.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 2002, 2009 Free Software Foundation, Inc.                        
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================