Timer counters

Name

Timer counters -- Use of on-chip timer counters

Timer counter 0

The eCos kernel system clock is implemented using Timer Counter 0. By default, the system clock interrupts once every 10ms, corresponding to a 100Hz clock. This can be changed by the configuration option CYGNUM_HAL_RTC_DENOMINATOR which corresponds to the clock frequency. Other clock-related settings are recalculated automatically if the denominator is changed. If the desired frequency cannot be expressed accurately solely with changes to CYGNUM_HAL_RTC_DENOMINATOR, then the configuration option CYGNUM_HAL_RTC_NUMERATOR may also be adjusted, and again clock-related settings will automatically be recalculated.

Timer Counter 0 is also used to implement the HAL microsecond delay function, HAL_DELAY_US. This is used by some device drivers, and in non-kernel configurations such as with RedBoot where this timer is needed for loading program images via X/Y-modem protocols and debugging via TCP/IP. Standalone applications which require RedBoot services, such as debugging, should avoid use of this timer.

Timer-based profiling support

Timer-based profiling support is implemented using timer counter 1 (TC1). If the gprof package, CYGPKG_PROFILE_GPROF, is included in the configuration, then TC1 is reserved for use by the profiler.