Overview

Name

eCos Support for the Atmel AT91RM9200 Development Kit/Evaluation Kit -- Overview

Description

This document covers the configuration and usage of eCos and RedBoot on the Atmel AT91RM9200 Development Kit and Atmel AT91RM9200 Evaluation Kit. The AT91RM9200 Evaluation Kit (EK board) contains the AT91RM9200 processor, 8Mbytes of SDRAM, 8Mbytes of parallel NOR flash memory, a Davicom DM9161A PHY, a SD/MMC/DataFlash socket, a DAC, external connections for two serial channels (one debug, one full), ethernet, USB host/device, graphics, and the various other peripherals supported by the AT91RM9200. The AT91RM9200 Development Kit (DK board) is similar but also comes with a 128Kbytes TWI (I2C) EEPROM, IrDA port, and 8Mbytes of SPI DataFlash, although only 2Mbytes of parallel NOR flash memory. eCos support for the many devices and peripherals on the boards and the AT91RM9200 is described below.

In this document, an EK board will be assumed for the purposes of examples and output.

For typical eCos development, a RedBoot image is programmed into the flash memory, and the board will boot into this image from reset. RedBoot provides gdb stub functionality so it is then possible to download and debug stand-alone and eCos applications via the gdb debugger. This can happen over either a serial line or over ethernet.

This documentation is expected to be read in conjunction with the AT91RM9200 processor HAL documentation and further device support and subsystems are described and documented there.

Supported Hardware

On the EK board, the parallel NOR flash memory consists of 8 blocks of 8Kbytes each, followed by 127 blocks of 64Kbytes each. In a typical setup, the first 192 Kbytes are reserved for the use of the ROMRAM RedBoot image. The topmost block is used to manage the flash and hold RedBoot fconfig values. The remaining blocks can be used by application code. There are 125 blocks available between 0x60030000 and 0x607EFFFF.

There is a serial driver CYGPKG_IO_SERIAL_ARM_AT91 which supports both the Debug Unit and USART serial devices. The debug serial port at J10 and DTE port at J14 (connected to USART channel 1) can be used by RedBoot for communication with the host. If either of these devices is needed by the application, either directly or via the serial driver, then it cannot also be used for RedBoot communication. Another communication channel such as ethernet should be used instead. The serial driver package is loaded automatically when configuring for the AT91RM9200-EK or AT91RM9200-DK targets.

There is an ethernet driver CYGPKG_DEVS_ETH_ARM_AT91RM9200 for the on-chip ethernet device. The platform HAL package is responsible for configuring this generic driver to the EK/DK hardware. This driver is also loaded automatically when configuring for the EK or DK targets.

There is a watchdog driver CYGPKG_DEVICES_WATCHDOG_ARM_AT91RM9200. This driver is also loaded automatically when configuring for the EK or DK targets.

There is a driver for the on-chip real-time clock (RTC) at CYGPKG_DEVICES_WALLCLOCK_ARM_AT91. This driver is also loaded automatically when configuring for the EK or DK targets.

The AT91RM9200 processor HAL contains a driver for the Two-Wire Interface (TWI) controller on the AT91RM9200. This type of bus is also known as I²C®. Further documentation may be found in the AT91RM9200 processor HAL documentation.

The AT91RM9200 processor HAL contains a driver for the MultiMedia Card Interface (MCI). This driver is loaded automatically when configuring for the EK or DK targets and allows use of MMC and Secure Digital (SD) flash storage cards within eCos, exported as block devices. Further documentation may be found in the AT91RM9200 processor HAL documentation.

There is a driver CYGPKG_DEVS_SPI_ARM_ATMEL_AT91RM9200_KITS to allow access to devices on the SPI bus. This driver provides information to the more general AT91 SPI driver (CYGPKG_DEVS_SPI_ARM_AT91) which in turn provides the underlying implementation for the SPI API layer in the CYGPKG_IO_SPI package. All these packages are automatically loaded when configuring for the EK or DK targets.

Furthermore, the platform HAL package contains support for SPI dataflash cards. The HAL support integrates with the CYGPKG_DEVS_FLASH_ATMEL_DATAFLASH package as well as the above SPI packages. That package is automatically loaded when configuring for the EK or DK targets. Dataflash media is then accessed as a Flash device, using the Flash I/O API within the CYGPKG_IO_FLASH package, if that package is loaded in the configuration.

In general, devices (Caches, PIO, UARTs, EMAC) are initialized only as far as is necessary for eCos to run. Other devices (RTC, I2C, SPI, MCI etc.) are not touched unless the appropriate driver is loaded, although in some cases, the HAL boot sequence will set up the appropriate PIO configuration.

Tools

The AT91RM9200-EK and AT91RM9200-DK support is intended to work with GNU tools configured for an arm-elf target. The original port was undertaken using arm-elf-gcc version 3.4.4, arm-elf-gdb version 6.3, and binutils version 2.15.