This documentation explains how the eCos HAL specification has been mapped onto the AT91SAM7A3-EK hardware, and should be read in conjunction with that specification. The AT91SAM7A3-EK platform HAL package complements the ARM architectural HAL, the AT91 variant HAL and the AT91SAM7 processor HAL. It provides functionality which is specific to the target board.
Following a hard or soft reset, the HAL will initialize or reinitialize most of the on-chip peripherals. There is an exception for RAM startup applications which depend on a ROM monitor or JTAG device for certain services.
For ROM startup, the HAL will perform additional
initialization, setting up the PLL and programming the
various internal registers. This is all done in the
PLATFORM_SETUP1 macro in the assembler
header file hal_platform_setup.h.
The AT91SAM7 processor HAL package provides the memory layout information needed to generate the linker script. The key memory locations are as follows:
This is located at address 0x00100000 of the physical memory space.
This is located at address 0x00200000 of the physical memory space. During booting this memory is only available at this address, but during the boot process it is also remapped to location 0x00000000 in order to allow the hardware exception vectors to be in RAM. The first 32 bytes are used for hardware exception vectors. The next 32 bytes are used for the VSR table and the next 256 bytes are normally used for the eCos virtual vectors, allowing RAM-based applications to use services provided by the ROM monitor. For ROM startup, all remaining RAM is available. For RAM startup, available RAM starts at location 0x00201000, with the bottom 4KiB reserved for use by the GDB stubs.
These are located at address 0xFF000000 in the physical memory space.
The tm_basic kernel test gives statistics gathered about the real-time characterization and performance of the kernel. The sample output is shown here for information. The test was built in ARM mode, which provided better performance than Thumb mode.
Startup, main stack : stack used 456 size 3920
Startup : Interrupt stack used 4064 size 4096
Startup : Idlethread stack used 120 size 2048
eCos Kernel Timings
Notes: all times are in microseconds (.000001) unless otherwise stated
Reading the hardware clock takes 3 'ticks' overhead
... this value will be factored out of all other measurements
Clock interrupt took 47.13 microseconds (141 raw clock ticks)
Testing parameters:
Clock samples: 32
Threads: 1
Thread switches: 128
Mutexes: 32
Mailboxes: 21
Semaphores: 32
Scheduler operations: 128
Counters: 32
Flags: 32
Alarms: 32
Confidence
Ave Min Max Var Ave Min Function
====== ====== ====== ====== ========== ========
144.33 144.33 144.33 0.00 100% 100% Create thread
18.33 18.33 18.33 0.00 100% 100% Yield thread [all suspended]
14.67 14.67 14.67 0.00 100% 100% Suspend [suspended] thread
14.67 14.67 14.67 0.00 100% 100% Resume thread
17.33 17.33 17.33 0.00 100% 100% Set priority
0.67 0.67 0.67 0.00 100% 100% Get priority
32.33 32.33 32.33 0.00 100% 100% Kill [suspended] thread
18.67 18.67 18.67 0.00 100% 100% Yield [no other] thread
22.67 22.67 22.67 0.00 100% 100% Resume [suspended low prio] thread
14.67 14.67 14.67 0.00 100% 100% Resume [runnable low prio] thread
18.00 18.00 18.00 0.00 100% 100% Suspend [runnable] thread
18.67 18.67 18.67 0.00 100% 100% Yield [only low prio] thread
14.67 14.67 14.67 0.00 100% 100% Suspend [runnable->not runnable]
32.00 32.00 32.00 0.00 100% 100% Kill [runnable] thread
31.33 31.33 31.33 0.00 100% 100% Destroy [dead] thread
55.67 55.67 55.67 0.00 100% 100% Destroy [runnable] thread
106.67 106.67 106.67 0.00 100% 100% Resume [high priority] thread
0.85 0.67 1.00 0.16 56% 43% Scheduler lock
13.31 13.00 13.33 0.04 93% 6% Scheduler unlock [0 threads]
13.31 13.00 13.33 0.04 93% 6% Scheduler unlock [1 suspended]
13.31 13.00 13.33 0.04 93% 6% Scheduler unlock [many suspended]
13.31 13.00 13.33 0.04 93% 6% Scheduler unlock [many low prio]
2.33 2.33 2.33 0.00 100% 100% Init mutex
18.58 18.33 18.67 0.13 75% 25% Lock [unlocked] mutex
20.68 20.67 21.00 0.02 96% 96% Unlock [locked] mutex
16.58 16.33 16.67 0.13 75% 25% Trylock [unlocked] mutex
15.96 15.67 16.00 0.07 87% 12% Trylock [locked] mutex
1.00 1.00 1.00 0.00 100% 100% Destroy mutex
85.56 85.33 85.67 0.14 68% 31% Unlock/Lock mutex
3.90 3.67 4.00 0.14 71% 28% Create mbox
0.29 0.00 0.33 0.08 85% 14% Peek [empty] mbox
19.90 19.67 20.00 0.14 71% 28% Put [first] mbox
0.33 0.33 0.33 0.00 100% 100% Peek [1 msg] mbox
19.92 19.67 20.00 0.12 76% 23% Put [second] mbox
0.33 0.33 0.33 0.00 100% 100% Peek [2 msgs] mbox
20.00 20.00 20.00 0.00 100% 100% Get [first] mbox
20.00 20.00 20.00 0.00 100% 100% Get [second] mbox
18.92 18.67 19.00 0.12 76% 23% Tryput [first] mbox
16.49 16.33 16.67 0.17 52% 52% Peek item [non-empty] mbox
17.49 17.33 17.67 0.17 52% 52% Tryget [non-empty] mbox
16.33 16.33 16.33 0.00 100% 100% Peek item [empty] mbox
16.56 16.33 16.67 0.15 66% 33% Tryget [empty] mbox
0.40 0.33 0.67 0.10 80% 80% Waiting to get mbox
0.40 0.33 0.67 0.10 80% 80% Waiting to put mbox
2.16 2.00 2.33 0.17 52% 52% Delete mbox
68.73 68.67 69.00 0.10 80% 80% Put/Get mbox
2.33 2.33 2.33 0.00 100% 100% Init semaphore
14.00 14.00 14.00 0.00 100% 100% Post [0] semaphore
14.50 14.33 14.67 0.17 100% 50% Wait [1] semaphore
13.96 13.67 14.00 0.07 87% 12% Trywait [0] semaphore
14.00 14.00 14.00 0.00 100% 100% Trywait [1] semaphore
2.38 2.33 2.67 0.07 87% 87% Peek semaphore
0.83 0.67 1.00 0.17 100% 50% Destroy semaphore
58.07 58.00 58.33 0.11 78% 78% Post/Wait semaphore
4.00 4.00 4.00 0.00 100% 100% Create counter
0.46 0.33 0.67 0.16 62% 62% Get counter value
0.46 0.33 0.67 0.16 62% 62% Set counter value
15.46 15.33 15.67 0.16 62% 62% Tick counter
0.50 0.33 0.67 0.17 100% 50% Delete counter
2.25 2.00 2.33 0.13 75% 25% Init flag
14.33 14.33 14.33 0.00 100% 100% Destroy flag
13.75 13.67 14.00 0.13 75% 75% Mask bits in flag
15.67 15.67 15.67 0.00 100% 100% Set bits in flag [no waiters]
19.83 19.67 20.00 0.17 100% 50% Wait for flag [AND]
19.58 19.33 19.67 0.13 75% 25% Wait for flag [OR]
19.83 19.67 20.00 0.17 100% 50% Wait for flag [AND/CLR]
19.58 19.33 19.67 0.13 75% 25% Wait for flag [OR/CLR]
0.25 0.00 0.33 0.13 75% 25% Peek on flag
5.27 5.00 5.33 0.10 81% 18% Create alarm
20.54 20.33 20.67 0.16 62% 37% Initialize alarm
13.90 13.67 14.00 0.14 68% 31% Disable alarm
19.85 19.67 20.00 0.16 56% 43% Enable alarm
14.65 14.33 14.67 0.04 93% 6% Delete alarm
17.42 17.33 17.67 0.13 75% 75% Tick counter [1 alarm]
82.65 82.33 82.67 0.04 93% 6% Tick counter [many alarms]
26.08 26.00 26.33 0.13 75% 75% Tick & fire counter [1 alarm]
371.00 369.67 402.67 1.98 96% 96% Tick & fire counters [>1 together]
91.63 91.33 91.67 0.07 87% 12% Tick & fire counters [>1 separately]
38.33 38.33 38.33 0.00 100% 100% Alarm latency [0 threads]
40.89 38.33 44.67 2.44 27% 47% Alarm latency [many threads]
93.75 93.67 104.67 0.17 99% 99% Alarm -> thread resume latency
6.66 6.33 6.67 0.00 Clock/interrupt latency
14.37 13.00 261.33 0.00 Clock DSR latency
1360 1360 1360 (main stack: 3920) Thread stack used (1360 total)
All done, main stack : stack used 896 size 3920
All done : Interrupt stack used 212 size 4096
All done : Idlethread stack used 304 size 2048
Timing complete - 23730 ms total
PASS:<Basic timing OK>
EXIT:<done>
|