Setup

Name

Setup -- Preparing the LPC2468 OEM Board for eCos Development

Overview

In a typical development environment, the LPC2468 OEM Board boots from internal flash into RedBoot. eCos applications are configured for RAM startup and then downloaded and run on the board via the debugger arm-elf-gdb. Preparing the board therefore usually involves programming a suitable RedBoot image into flash memory.

The following RedBoot configurations are supported:

ConfigurationDescriptionUseFile
ROMRedBoot running from ROMredboot_ROM.ecmredboot_ROM.hex
RAMRedBoot running from RAMredboot_RAM.ecmredboot_RAM.srec

For serial communications, all versions run with 8 bits, no parity, and 1 stop bit at 38400 baud. This baud rate can be changed via the RedBoot baud command.

Initial Installation

Flash Installation

This process assumes that a Microsoft Windows machine with the Embedded Systems Academy Flash Magic utility is available.

The first step is to set up the board as described in the Embedded Artists documentation. Install the FTDI USB driver from http://www.ftdichip.com/Drivers/VCP.htm and configure it as described in the Embedded Artists documentation. Install Flash Magic from http://www.flashmagictool.com.

Install the ISP jumpers (P2.10 and RESET) and press the reset button. The board is now running a special NXP boot loader. Start Flash Magic and set the Communications section to select the FTDI USB device, 38400 baud, device LPC2468, Interface “None (ISP)” and 12MHz Oscillator Frequency. Test communication with the board by using the “ISP->Read Device Signature” menu entry. If communication is not successful, check that the USB cable is connected, the ISP jumpers are installed and the correct COM port is being used.

Check “Erase blocks used by Hex File” under “Erase”. In the “Hex File” section, select the redboot_ROM.hex file. Under “Options”, all boxes should be clear except “Verify after programming”. Now press the “Start” button. The utility should show the progress of the upload.

When the process completes, the utility should be closed. Verify the programming has been successful by starting a terminal emulation application such as HyperTerminal or minicom on the host PC and set the serial communication parameters to 38400 baud, 8 data bits, no parity, 1 stop bit (8N1) and no flow control (handshaking). Remove the ISP jumpers. Reset the board and RedBoot should start. The output should be similar to the following:

+**Warning** FLASH configuration checksum error or invalid key                 
Use 'fconfig -i' to [re]initialize database                                     
Ethernet eth0: MAC address 0e:00:00:ea:18:f0                                    
IP: 10.0.2.8/255.0.0.0, Gateway: 10.0.0.3                                       
Default server: 0.0.0.0, DNS server IP: 10.0.0.1                                
                                                                                
RedBoot(tm) bootstrap and debug environment [ROM]                               
Non-certified release, version UNKNOWN - built 17:48:38, Mar 10 2008            
                                                                                
Platform: Embedded Artists LPC2468 OEM Board (ARM7TDMI)                             
Copyright (C) 2000, 2001, 2002, 2003, 2004 Free Software Foundation, Inc.                        
Copyright (C) 2003, 2004, 2005, 2006, 2007, 2008 eCosCentric Limited            
                                                                                
RAM: 0xa0000000-0xa2000000, [0xa000ac08-0xa1fed000] available                   
FLASH: 0x00000000-0x0007dfff, 8 x 0x1000 blocks, 14 x 0x8000 blocks, 6 x 0x1000s
FLASH: 0x80000000-0x803fffff, 64 x 0x10000 blocks                               
RedBoot>
    

It is now necessary to initialize the flash file system and the flash configuration. This can be done with the following commands:

RedBoot> fis init                                                               
About to initialize [format] FLASH image system - continue (y/n)? y
*** Initialize FLASH Image System                                               
... Erase from 0x803f0000-0x803fffff: .                                         
... Program from 0xa1ff0000-0xa2000000 to 0x803f0000: .                         
RedBoot> fconfig -i                                                             
Initialize non-volatile configuration - continue (y/n)? y                       
Run script at boot: false                                                       
Use BOOTP for network configuration: true                                       
Default server IP address: 10.0.1.2                                             
Console baud rate: 38400                                                        
DNS server IP address: 10.0.0.1                                                 
Network hardware address [MAC] for eth0: 0x0E:0x00:0x00:0xEA:0x18:0xF0          
GDB connection port: 9000                                                       
Force console for special debug messages: false                                 
Network debug at boot time: false                                               
Default network device: lpc2xxx                                                 
Update RedBoot non-volatile configuration - continue (y/n)? y                   
... Erase from 0x803f0000-0x803fffff: .                                         
... Program from 0xa1ff0000-0xa2000000 to 0x803f0000: .                         
RedBoot>

Replace the IP addresses in the above with those for your own network. The above also accepts the default for the MAC address, if more than one LPC2468 is to be used on the same network then different MAC addresses should be used; Embedded Artists boards are supplied with a sticker showing an assigned MAC address, and this should be used by preference.

It is it ever necessary to reinstall RedBoot, the above directions can be repeated. Alternatively, a new RedBoot may be installed from RedBoot itself. It is not possible to do this directly, since RedBoot is executing from the flash that needs to be erased and reprogrammed. Instead it is necessary to run a RAM version of RedBoot, use that to download the new ROM RedBoot to RAM, and then program that to flash.

The following shows an example session to do this. It assumes that redboot_RAM.srec and redboot_ROM.bin are available via TFTP on the server set up in fconfig.

RedBoot> load redboot_RAM.srec                                                  
Using default protocol (TFTP)                                                   
Entry point: 0xa0100040, address range: 0xa0100000-0xa011bab4                   
RedBoot> go                                                                     
+Ethernet eth0: MAC address 0e:00:00:ea:18:f0                                   
IP: 10.0.2.8/255.0.0.0, Gateway: 10.0.0.3                                       
Default server: 10.0.1.2, DNS server IP: 10.0.0.1                               
                                                                                
RedBoot(tm) bootstrap and debug environment [RAM]                               
Non-certified release, version UNKNOWN - built 11:00:52, Mar 11 2008            
                                                                                
Platform: Embedded Artists LPC2468 OEM Board (ARM7TDMI)                             
Copyright (C) 2000, 2001, 2002, 2003, 2004 Free Software Foundation, Inc.                        
Copyright (C) 2003, 2004, 2005, 2006, 2007, 2008 eCosCentric Limited            
                                                                                
RAM: 0xa0000000-0xa2000000, [0xa0125a28-0xa1fed000] available                   
FLASH: 0x00000000-0x0007dfff, 8 x 0x1000 blocks, 14 x 0x8000 blocks, 6 x 0x1000s
FLASH: 0x80000000-0x803fffff, 64 x 0x10000 blocks                               
RedBoot> load -r -b %{freememlo} redboot_ROM.bin                                
Using default protocol (TFTP)                                                   
Raw file loaded 0xa0125c00-0xa0142ba3, assumed entry at 0xa0125c00              
RedBoot> fis write -f 0x00000000 -b %{freememlo} -l 0x20000                     
* CAUTION * about to program FLASH                                              
            at 0x00000000..0x0001ffff from 0xa0125c00 - continue (y/n)? y       
... Erase from 0x00000000-0x0001ffff: ...........                               
... Program from 0xa0125c00-0xa0145c00 to 0x00000000: ...........               
RedBoot> reset
+Ethernet eth0: MAC address 0e:00:00:ea:18:f0                                  
IP: 10.0.2.8/255.0.0.0, Gateway: 10.0.0.3                                       
Default server: 10.0.1.2, DNS server IP: 10.0.0.1                               
                                                                                
RedBoot(tm) bootstrap and debug environment [ROM]                               
Non-certified release, version UNKNOWN - built 11:04:34, Mar 11 2008            
                                                                                
Platform: Embedded Artists LPC2468 OEM Board (ARM7TDMI)                             
Copyright (C) 2000, 2001, 2002, 2003, 2004 Free Software Foundation, Inc.                        
Copyright (C) 2003, 2004, 2005, 2006, 2007, 2008 eCosCentric Limited            
                                                                                
RAM: 0xa0000000-0xa2000000, [0xa000ac08-0xa1fed000] available                   
FLASH: 0x00000000-0x0007dfff, 8 x 0x1000 blocks, 14 x 0x8000 blocks, 6 x 0x1000s
FLASH: 0x80000000-0x803fffff, 64 x 0x10000 blocks                               
RedBoot> 

Rebuilding RedBoot

Should it prove necessary to rebuild the RedBoot binary, this is done most conveniently at the command line. Assuming your PATH and ECOS_REPOSITORY environment variables have been set correctly, the steps needed to rebuild RedBoot for the LPC2468-16 are:

$ mkdir redboot_ealpc2468_rom
$ cd redboot_ealpc2468_rom
$ ecosconfig new ea_lpc2468_16 redboot
$ ecosconfig import $ECOS_REPOSITORY/hal/arm/lpc2xxx/ea_lpc2468/VERSION/misc/redboot_ROM.ecm
$ ecosconfig resolve
$ ecosconfig tree
$ make
    

At the end of the build the install/bin subdirectory should contain the file redboot.hex.

Substitute 32 for 16 in the above to build RedBoot for the LPC2468-32 module.