XIV. TCP/IP Stack Support for eCos

The Common Networking for eCos package provides support for a complete TCP/IP networking stack. The design allows for the actual stack to be modular and at the current time two different implementations, one based on OpenBSD from 2000 and a new version based on FreeBSD, are available. The particulars of each stack implementation are presented in separate sections following this top-level discussion.