2009-07-30  Nick Garnett  <nickg@ecoscentric.com>

	* src/ser_pl011.c (pl011_serial_init): Add call to
	CYGHWR_IO_SERIAL_PL011_CONFIGURE() macro if it is defined. This
	allows GPIO and clock setup on those platforms that require it.

2008-12-17  Nick Garnett  <nickg@ecoscentric.com>

	* cdl/ser_pl011.cdl: 
	* src/ser_pl011.h (_UART_IFLS): Enable FIFO support.

2008-06-04  Jonathan Larmour  <jifl@eCosCentric.com>

	* cdl/ser_pl011.cdl: Fix description typo, and tidy build option.
	* src/ser_pl011.c: Use platform UART clock macro if possible for
	clock used for baud rate calculations.
	(serial_config_port): Enable RTS even without flow control.
	(pl011_serial_set_config):
	CYG_IO_SET_CONFIG_SERIAL_HW_RX_FLOW_THROTTLE really should do
	something, irrespective of hardware FIFO automatic control of RTS/CTS
	when we need to throttle our own end due to our own limitations, so
	handle that.

2008-05-13  Jonathan Larmour  <jifl@eCosCentric.com>

	* src/ser_pl011.h: New file based on Versatile board HAL definitions
	for UART.
	* src/ser_pl011.c: Use ser_pl011.h.

2005-03-30  Nick Garnett  <nickg@ecoscentric.com>

	* src/ser_pl011.c (pl011_serial_putc): Disable interrupts here
	briefly so that a potential TXINTR does not vanish immedately and
	confuse the interrupt controller into provoking a spurious
	interrupt. This only happens under very high load on the AHB
	bus.

2004-05-07  Nick Garnett  <nickg@ecoscentric.com>

	* cdl/ser_pl011.cdl: 
	* src/ser_pl011.c:
	New package -- support for ARM PL011 macrocell UART controller.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2004, 2008 Free Software Foundation, Inc.
// Copyright (C) 2004, 2008, 2009 eCosCentric Limited                             
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================