2010-01-29  Nick Garnett  <nickg@ecoscentric.com>

	* src/spi_omap.c (spi_omap_transfer): Update to reflect recent
	changes in DMA API.

2010-01-14  Nick Garnett  <nickg@ecoscentric.com>

	* cdl/spi_omap.cdl:
	* src/spi_omap.c: Add support for DMA transfers.

2009-08-28  Nick Garnett  <nickg@ecoscentric.com>

	* cdl/spi_omap.cdl:
	* include/spi_omap.h:
	* src/spi_omap.c:
	* src/spi_omap_init.cxx:
	New package - SPI driver for TI OMAP L1xx family.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####
// -------------------------------------------
// This file is part of eCos, the Embedded Configurable Operating System.
// Copyright (C) 2008, 2009, 2010 eCosCentric Limited
// Copyright (C) 2008 Free Software Foundation, Inc.
//
// This program is free software; you can redistribute it and/or modify
// it under the terms of the GNU General Public License as published by
// the Free Software Foundation; either version 2 or (at your option) any
// later version.
//
// This program is distributed in the hope that it will be useful, but
// WITHOUT ANY WARRANTY; without even the implied warranty of
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
// General Public License for more details.
//
// You should have received a copy of the GNU General Public License
// along with this program; if not, write to the
// Free Software Foundation, Inc., 51 Franklin Street,
// Fifth Floor, Boston, MA  02110-1301, USA.
// -------------------------------------------
// ####GPLCOPYRIGHTEND####
//===========================================================================