2010-06-17 Dave Hogg

	* support for AT91SAM7SE created using AT91SAM7A2-EK 
	board as a template

2007-03-05  John Dallaway  <jld@ecoscentric.com>

	* cdl/hal_arm_at91sam7a2ek.cdl: Reference per-package
	HTML documentation.

2006-10-27  Nick Garnett  <nickg@ecoscentric.com>

	* cdl/hal_arm_at91sam7a2ek.cdl: Added implements for
	CYGHWR_DEVS_FLASH_AMD_AM29XXXXX_V2_CFI_BOGOSITY.

	* misc/bdi2000.at91sam7a2ek.cfg: Added BDI2000 config file.

	* doc/at91sam7a2ek.sgml: Added platform documentation.

2006-10-20  Nick Garnett  <nickg@ecoscentric.com>

	* cdl/hal_arm_at91sam7a2ek.cdl: Added requires statements to
	control image address and ROM and RAM sizes.

2006-10-10  Nick Garnett  <nickg@ecoscentric.com>

	* cdl/hal_arm_at91sam7a2ek.cdl: Added implements for serial
	devices available on this board.

2006-10-05  Nick Garnett  <nickg@ecoscentric.com>

	* all: New platform support for AT91SAM7A2-EK board.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 2006, 2007 Free Software Foundation, Inc.                  
// Copyright (C) 2006, 2007 eCosCentric Limited                             
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================