Multimedia Card Interface (MCI) driver

Name

Multimedia Card Interface (MCI) driver -- Using MMC/SD cards with block drivers and filesystems

Overview

The MultiMedia Card Interface (MCI) driver in the AT91RM9200 processor HAL allows use of MultiMedia Cards (MMC cards) and Secure Digital (SD) flash storage cards within eCos, exported as block devices. This makes them suitable for use as the underlying devices for filesystems such as FAT.

Configuration

This driver provides the necessary support for the generic MMC/SD bus layer within the CYGPKG_DEVS_DISK_MMC package to export a disk block device. The disk block device is only available if the generic disk I/O layer found in the package CYGPKG_IO_DISK is included in the configuration.

The block device may then be used as the device layer for a filesystem such as FAT. Example devices are "/dev/mmc0/1" to refer to the first partition on the card, or "/dev/mmc0/0" to address the whole device including potentially the partition table at the start.

The driver may be forcibly disabled within this processor HAL package with the configuration option CYGPKG_HAL_ARM_ARM9_AT91RM9200_MCI.

If the driver is enabled, there are only two AT91RM9200 specific options:

CYGIMP_HAL_ARM_ARM9_AT91RM9200_MCI_INTMODE

This indicates that the driver should operate in interrupt-driven mode if possible. This is enabled by default if the eCos kernel is enabled. Note though that if the driver finds that global interrupts are off when running, then it will fall back to polled mode even if this option is enabled. This allows for use of the MCI driver in an initialisation context.

CYGNUM_HAL_ARM_ARM9_AT91RM9200_MCI_POWERSAVE_DIVIDER

The AT91RM9200 MCI peripheral allows the MCI clock to be divided down if told to enter power saving mode. This option specifies the divider to use. The driver itself does not implement any power saving - it is up to the application to enable power saving in the MCI control register if it is required.

Usage notes

MMC/SD cards may only be used in a MMC/SD card slot, and not a dataflash slot. The driver will detect the appropriate card sizes. Hotswapping of cards is supported by the driver, and in the case of eCosPro, the FAT filesystem. Although any cards removed before explicit unmounting or a sync() call to flush filesystem buffers will likely result in a corrupted filesystem on the removed card.

The MMC/SD bus layer will parse partition tables, although it can be configured to allow handling of cards with no partition table.