There is support in the AT91RM9200 processor HAL for a simple power saving mechanism. This is provided by two functions:
#include <cyg/hal/hal_intr.h> __externC void cyg_hal_at91rm9200_powersave_init( cyg_uint32 ip_addr ); __externC void cyg_hal_at91rm9200_powerdown( void ); |
The powersaving system is initialized by calling
cyg_hal_at91rm9200_powersave_init(). The argument
should be the IP address of this machine in network order. This can
usually be fetched from the bootp data for an interface after
completion of the call to
init_all_network_interfaces().
e.g. eth0_bootp_data.bp_ciaddr.s_addr.
A call to cyg_hal_at91rm9200_powerdown() will put
the machine into a low power mode. This will involve switching to a
slower system clock speed, disabling all peripherals except those that
are defined to cause the system to wake up and return from this
function.
The exact behaviour of the power saving system is controlled by the following configuration options:
This option controls the overall inclusion of the power saving system.
Default value: on
This option enables polling of the ethernet interface for relevant ARP packets and unicast IP packets. It is necessary for the CPU to run at a higher CPU speed for this option to work.
Default value: off
If this option is set, the CPU will go into idle mode, which will cause it to halt until an interrupt is delivered.
Default value: off
This option defines the devices that are to be kept running during power down mode. An interrupt from one of these devices is usually the only way of bringing the system out of idle mode. The value of this option is a bit mask with bits set for each device that is to be kept active. The bits correspond to the peripheral identifiers described in the AT91RM9200 documentation.
Default value: 0x00000000
This option control whether the power saving system will poll GPIO pins during power saving. For this to work the CPU cannot be put into idle mode.
Default value: on
This is an array of bitmasks of the bits in the PIO PDSR registers. Within the array, index 0 corresponds to PIOA, index 1 to PIOB and so on. For each set bit in these masks, if the value is seen to be 1, then the low power mode will be terminated.
Default value: 0, 0, 0, 0
This is an array of bitmasks of the bits in the PIO PDSR registers. Within the array, index 0 corresponds to PIOA, index 1 to PIOB and so on. For each set bit in these masks, if the value is seen to be 0, then the low power mode will be terminated.
Default value: 0, 0, 0, 0
This is an array of bitmasks of the bits in the PIO PDSR registers. Within the array, index 0 corresponds to PIOA, index 1 to PIOB and so on. For each set bit in these masks, if the value is seen to change between successive polls, then the low power mode will be terminated.
Default value: 0, 0, 0, 0
This option controls whether a simple test is built to exercise power saving support. The test is not built by default as an external means is required to wake the processor up by one of the above configured mechanisms.
Default value: 0