The file <cyg/hal/hal_platform_ints.h> (located at hal/arm/arm9/at91sam7/VERSION/include/hal_platform_ints.h in the eCos source repository) contains interrupt vector number definitions for use with the eCos kernel and driver interrupt APIs. The exact set of vectors supported depends on the AT91SAM7 model:
For the AT91SAM7S family:
#define CYGNUM_HAL_INTERRUPT_FIQ 0 // Advanced Interrupt Controller (FIQ) #define CYGNUM_HAL_INTERRUPT_SYS 1 // System Peripheral (debug unit, system timer) #define CYGNUM_HAL_INTERRUPT_PIOA 2 // Parallel IO Controller A #define CYGNUM_HAL_INTERRUPT_ADC 4 // Analog-to-Digital Converter #define CYGNUM_HAL_INTERRUPT_SPI 5 // Serial Peripheral Interface #define CYGNUM_HAL_INTERRUPT_USART0 6 // USART 0 #define CYGNUM_HAL_INTERRUPT_USART1 7 // USART 1 #define CYGNUM_HAL_INTERRUPT_SSC 8 // Serial Synchronous Controller #define CYGNUM_HAL_INTERRUPT_TWI 9 // Two-Wire Interface (I2C) #define CYGNUM_HAL_INTERRUPT_PWMC 10 // PWM Controller #define CYGNUM_HAL_INTERRUPT_UDP 11 // USB Device Port #define CYGNUM_HAL_INTERRUPT_TC0 12 // Timer Counter 0 #define CYGNUM_HAL_INTERRUPT_TC1 13 // Timer Counter 1 #define CYGNUM_HAL_INTERRUPT_TC2 14 // Timer Counter 2 #define CYGNUM_HAL_INTERRUPT_IRQ0 30 // External IRQ0 #define CYGNUM_HAL_INTERRUPT_IRQ1 31 // External IRQ0 // Interrupts which are multiplexed on to the System Interrupt #define CYGNUM_HAL_INTERRUPT_PITC 32 // Period Interval Timer #define CYGNUM_HAL_INTERRUPT_RTTC 33 // Real-Time Timer #define CYGNUM_HAL_INTERRUPT_PMC 34 // Power Management Controller #define CYGNUM_HAL_INTERRUPT_MC 35 // Memory Controller #define CYGNUM_HAL_INTERRUPT_WDTC 36 // Watchdog #define CYGNUM_HAL_INTERRUPT_RSTC 37 // Reset Controller #define CYGNUM_HAL_INTERRUPT_DEBUG 38 // Debug Serial Port |
For the AT91SAM7X family:
#define CYGNUM_HAL_INTERRUPT_FIQ 0 // Advanced Interrupt Controller (FIQ) #define CYGNUM_HAL_INTERRUPT_SYS 1 // System Peripheral (debug unit, system timer) #define CYGNUM_HAL_INTERRUPT_PIOA 2 // Parallel IO Controller A #define CYGNUM_HAL_INTERRUPT_PIOB 3 // Parallel IO Controller B #define CYGNUM_HAL_INTERRUPT_SPI 4 // Serial Peripheral Interface #define CYGNUM_HAL_INTERRUPT_SPI1 5 // Serial Peripheral Interface 1 #define CYGNUM_HAL_INTERRUPT_USART0 6 // USART 0 #define CYGNUM_HAL_INTERRUPT_USART1 7 // USART 1 #define CYGNUM_HAL_INTERRUPT_SSC 8 // Serial Synchronous Controller #define CYGNUM_HAL_INTERRUPT_TWI 9 // Two-Wire Interface (I2C) #define CYGNUM_HAL_INTERRUPT_PWMC 10 // PWM Controller #define CYGNUM_HAL_INTERRUPT_UDP 11 // USB Device Port #define CYGNUM_HAL_INTERRUPT_TC0 12 // Timer Counter 0 #define CYGNUM_HAL_INTERRUPT_TC1 13 // Timer Counter 1 #define CYGNUM_HAL_INTERRUPT_TC2 14 // Timer Counter 2 #define CYGNUM_HAL_INTERRUPT_CAN 15 // CAN Controller #define CYGNUM_HAL_INTERRUPT_EMAC 16 // Ethernet MAC #define CYGNUM_HAL_INTERRUPT_ADC 17 // Analog-to-Digital Converter #define CYGNUM_HAL_INTERRUPT_IRQ0 30 // External IRQ0 #define CYGNUM_HAL_INTERRUPT_IRQ1 31 // External IRQ0 // Interrupts which are multiplexed on to the System Interrupt #define CYGNUM_HAL_INTERRUPT_PITC 32 // Period Interval Timer #define CYGNUM_HAL_INTERRUPT_RTTC 33 // Real-Time Timer #define CYGNUM_HAL_INTERRUPT_PMC 34 // Power Management Controller #define CYGNUM_HAL_INTERRUPT_MC 35 // Memory Controller #define CYGNUM_HAL_INTERRUPT_WDTC 36 // Watchdog #define CYGNUM_HAL_INTERRUPT_RSTC 37 // Reset Controller #define CYGNUM_HAL_INTERRUPT_DEBUG 38 // Debug Serial Port |
For the AT91SAM7A3:
#define CYGNUM_HAL_INTERRUPT_FIQ 0 // Advanced Interrupt Controller (FIQ) #define CYGNUM_HAL_INTERRUPT_SYS 1 // System Peripheral (debug unit, system timer) #define CYGNUM_HAL_INTERRUPT_PIOA 2 // Parallel IO Controller A #define CYGNUM_HAL_INTERRUPT_PIOB 3 // Parallel IO Controller B #define CYGNUM_HAL_INTERRUPT_CAN0 4 // CAN Controller 0 #define CYGNUM_HAL_INTERRUPT_CAN1 5 // CAN Controller 1 #define CYGNUM_HAL_INTERRUPT_USART0 6 // USART 0 #define CYGNUM_HAL_INTERRUPT_USART1 7 // USART 1 #define CYGNUM_HAL_INTERRUPT_USART2 8 // USART 2 #define CYGNUM_HAL_INTERRUPT_MCI 9 // Multimedia Card Interface #define CYGNUM_HAL_INTERRUPT_TWI 10 // Two-Wire Interface (I2C) #define CYGNUM_HAL_INTERRUPT_SPI 11 // Serial Parallel Interface 0 #define CYGNUM_HAL_INTERRUPT_SPI1 12 // Serial Parallel Interface 1 #define CYGNUM_HAL_INTERRUPT_SSC0 13 // Serial Synchronous Controller 0 #define CYGNUM_HAL_INTERRUPT_SSC1 14 // Serial Synchronous Controller 1 #define CYGNUM_HAL_INTERRUPT_TC0 15 // Timer Counter 0 #define CYGNUM_HAL_INTERRUPT_TC1 16 // Timer Counter 1 #define CYGNUM_HAL_INTERRUPT_TC2 17 // Timer Counter 2 #define CYGNUM_HAL_INTERRUPT_TC3 18 // Timer Counter 3 #define CYGNUM_HAL_INTERRUPT_TC4 19 // Timer Counter 4 #define CYGNUM_HAL_INTERRUPT_TC5 20 // Timer Counter 5 #define CYGNUM_HAL_INTERRUPT_TC6 21 // Timer Counter 6 #define CYGNUM_HAL_INTERRUPT_TC7 22 // Timer Counter 7 #define CYGNUM_HAL_INTERRUPT_TC8 23 // Timer Counter 8 #define CYGNUM_HAL_INTERRUPT_ADC0 24 // Analog-to-Digital Converter 0 #define CYGNUM_HAL_INTERRUPT_ADC1 25 // Analog-to-Digital Converter 1 #define CYGNUM_HAL_INTERRUPT_PWMC 26 // PWM Controller #define CYGNUM_HAL_INTERRUPT_UDP 27 // USB Device Port #define CYGNUM_HAL_INTERRUPT_IRQ0 28 // External Interrupt 0 #define CYGNUM_HAL_INTERRUPT_IRQ1 29 // External Interrupt 1 #define CYGNUM_HAL_INTERRUPT_IRQ2 30 // External Interrupt 2 #define CYGNUM_HAL_INTERRUPT_IRQ3 31 // External Interrupt 3 // Interrupts which are multiplexed on to the System Interrupt #define CYGNUM_HAL_INTERRUPT_PITC 32 // Period Interval Timer #define CYGNUM_HAL_INTERRUPT_RTTC 33 // Real-Time Timer #define CYGNUM_HAL_INTERRUPT_PMC 34 // Power Management Controller #define CYGNUM_HAL_INTERRUPT_MC 35 // Memory Controller #define CYGNUM_HAL_INTERRUPT_WDTC 36 // Watchdog #define CYGNUM_HAL_INTERRUPT_RSTC 37 // Reset Controller #define CYGNUM_HAL_INTERRUPT_DEBUG 38 // Debug Serial Port |
For the AT91SAM7A1 and AT91SAM7A2:
#define CYGNUM_HAL_INTERRUPT_FIQ 0 // Advanced Interrupt Controller (FIQ) #define CYGNUM_HAL_INTERRUPT_SWIIRQ0 1 // Software Interrupt 0 #define CYGNUM_HAL_INTERRUPT_WD 2 // Watchdog #define CYGNUM_HAL_INTERRUPT_WT 3 // Watch Timer #define CYGNUM_HAL_INTERRUPT_USART0 4 // USART 0 #define CYGNUM_HAL_INTERRUPT_USART1 5 // USART 1 #define CYGNUM_HAL_INTERRUPT_CAN3 6 // CAN Controller 3 #define CYGNUM_HAL_INTERRUPT_SPI 7 // Serial Peripheral Interface #define CYGNUM_HAL_INTERRUPT_CAN1 8 // CAN Controller 1 #define CYGNUM_HAL_INTERRUPT_CAN2 9 // CAN Controller 2 #define CYGNUM_HAL_INTERRUPT_ADC0 10 // Analog-to-Digital Converter 0 #define CYGNUM_HAL_INTERRUPT_ADC1 11 // Analog-to-Digital Converter 1 #define CYGNUM_HAL_INTERRUPT_GPT0CH0 12 // General Purpose Timer 0 Channel 0 #define CYGNUM_HAL_INTERRUPT_GPT0CH1 13 // General Purpose Timer 0 Channel 1 #define CYGNUM_HAL_INTERRUPT_GPT0CH2 14 // General Purpose Timer 0 Channel 2 #define CYGNUM_HAL_INTERRUPT_SWIIRQ1 15 // Software Interrupt 1 #define CYGNUM_HAL_INTERRUPT_SWIIRQ2 16 // Software Interrupt 2 #define CYGNUM_HAL_INTERRUPT_SWIIRQ3 17 // Software Interrupt 3 #define CYGNUM_HAL_INTERRUPT_GPT1CH0 18 // General Purpose Timer 1 Channel 0 #define CYGNUM_HAL_INTERRUPT_PWM 19 // PWM Controller #define CYGNUM_HAL_INTERRUPT_CAN0 20 // CAN Controller 0 #define CYGNUM_HAL_INTERRUPT_UPIO 21 // Unified Parallel IO Controller #define CYGNUM_HAL_INTERRUPT_CAPT0 22 // Capture 0 #define CYGNUM_HAL_INTERRUPT_CAPT1 23 // Capture 1 #define CYGNUM_HAL_INTERRUPT_ST0 24 // Simple Timer 0 #define CYGNUM_HAL_INTERRUPT_ST1 25 // Simple Timer 1 #define CYGNUM_HAL_INTERRUPT_SWIIRQ4 26 // Software Interrupt 4 #define CYGNUM_HAL_INTERRUPT_SWIIRQ5 27 // Software Interrupt 5 #define CYGNUM_HAL_INTERRUPT_IRQ0 28 // External Interrupt 0 #define CYGNUM_HAL_INTERRUPT_IRQ1 29 // External Interrupt 1 #define CYGNUM_HAL_INTERRUPT_SWIIRQ6 30 // Software Interrupt 6 #define CYGNUM_HAL_INTERRUPT_SWIIRQ7 31 // Software Interrupt 7 |