Adding I2C support to an eCos port involves a number of steps. The
generic I2C package CYGPKG_IO_I2C should be
included in the appropriate ecos.db target entry
or entries. Next cyg_i2c_device structures
should be provided for every device on the bus. Usually this is the
responsibility of the platform HAL. In the case of development boards
where the I2C SDA and SCL lines are accessible via an expansion
connector, more devices may have been added and it will be the
application's responsibility to provide the structures. Finally
there is a need for one or more cyg_i2c_bus
structures. Amongst other things these structures provide functions
for actually driving the bus. If the processor has dedicated I2C
hardware then this structure will usually be provided by a device
driver package. If the bus is implemented by bit-banging then the bus
structure will usually be provided by the platform HAL.
The eCos I2C API works in terms of
cyg_i2c_device structures, and these provide
the information needed to access the hardware. A
cyg_i2c_device structure contains the
following fields:
This specifies the bus which the slave device is connected to. Most boards will only have a single I2C bus, but multiple buses are possible.
For most devices this will be the 7-bit I2C address the device will respond to. There is room for future expansion, for example to support 10-bit addresses.
This field is not used at present. It exists for future expansion, for example to allow for fast mode or high-speed mode, and incidentally pads the structure to a 32-bit boundary.
This holds the clock period which should be used when interacting with the device, in nanoseconds. Usually this will be 10000 ns, corresponding to a 100KHz clock, and the header cyg/io/i2c.h provides a #define CYG_I2C_DEFAULT_DELAY for this. Sometimes it may be desirable to use a slower clock, for example to reduce noise problems.
The normal way to instantiate a cyg_i2c_device
structure uses the CYG_I2C_DEVICE macro, also
provided by cyg/io/i2c.h:
#include <cyg/io/i2c.h>
CYG_I2C_DEVICE(cyg_i2c_wallclock_ds1307,
&hal_alaia_i2c_bus,
0x68,
0x00,
CYG_I2C_DEFAULT_DELAY);
CYG_I2C_DEVICE(hal_alaia_i2c_fs6377,
&hal_alaia_i2c_bus,
0x58,
0x00,
CYG_I2C_DEFAULT_DELAY);
|
The arguments to the macro are the variable name, an I2C bus pointer, the device address, the flags field, and the delay field. The above code fragment defines two I2C device variables, cyg_i2c_wallclock_ds1307 and hal_alaia_i2c_fs6377, which can be used for the first argument to the cyg_i2c_ functions. Both devices are on the same bus. The device addresses are 0x68 and 0x58 respectively, and the devices do not have any special requirements.
When the platform HAL provides these structures it should also export them for use by the application and other packages. Usually this involves an entry in cyg/hal/plf_io.h, which gets included automatically via one of the main exported HAL header files cyg/hal/hal_io.h. Unfortunately exporting the structures directly can be problematical because of circular dependencies between the I2C header and the HAL headers. Instead the platform HAL should define a macro HAL_I2C_EXPORTED_DEVICES:
# define HAL_I2C_EXPORTED_DEVICES \
extern cyg_i2c_bus hal_alaia_i2c_bus; \
extern cyg_i2c_device cyg_i2c_wallclock_ds1307; \
extern cyg_i2c_device hal_alaia_i2c_fs6377;
|
This macro gets expanded automatically by cyg/io/i2c.h once the data structures themselves have been defined, so application code can just include that header and all the buses and devices will be properly exported and usable.
There is no single convention for naming the I2C devices. If the device will be used by some other package then typically that specifies the name that should be used. For example the DS1307 wallclock driver expects the I2C device to be called cyg_i2c_wallclock_ds1307, so failing to observe that convention will lead to compile-time and link-time errors. If the device will not be used by any other package then it is up to the platform HAL to select the name, and as long as reasonable care is taken to avoid name space pollution the exact name does not matter.
Some processors come with dedicated I2C hardware. On other hardware the I2C bus involves simply connecting some GPIO pins to the SCL and SDA lines and then using software to implement the I2C protocol. This is usually referred to as bit-banging the bus. The generic I2C package CYGPKG_IO_I2C provides the main code for a bit-banged implementation, requiring one platform-specific function that does the actual GPIO pin manipulation. This function is usually hardware-specific because different boards will use different pins for the I2C bus, so typically it is left to the platform HAL to provide this function and instantiate the I2C bus object. There is no point in creating a separate package for this because the code cannot be re-used for other platforms.
Instantiating a bit-banged I2C bus requires the following:
#include <cyg/io/i2c.h>
static cyg_bool
hal_alaia_i2c_bitbang(cyg_i2c_bus* bus, cyg_i2c_bitbang_op op)
{
cyg_bool result = 0;
switch(op) {
…
}
return result;
}
CYG_I2C_BITBANG_BUS(hal_alaia_i2c_bus, &hal_alaia_i2c_bitbang);
|
This gives a structure hal_alaia_i2c_bus which can be used when defining the cyg_i2c_device structures. The second argument specifies the function which will do the actual bit-banging. It takes two arguments. The first identifies the bus, which can be useful if the hardware has multiple I2C buses. The second specifies the bit-bang operation that should be performed. To understand these operations consider how I2C devices should be wired up according to the specification:
Master and slave devices are interfaced to the bus in exactly the same way. The default state of the bus is to have both lines high via the pull-up resistors. Any device on the bus can lower either line, when allowed to do so by the protocol. Usually the SDA line only changes while SCL is low, but the start and stop conditions involve SDA changing while SCL is high. All devices have the ability to both read and write both lines. In reality not all bit-banged hardware works quite like this. Instead just two GPIO pins are used, and these are switched between input and output mode as required.
The bitbang function should support the following operations:
This will be called during system initialization, as a side effect of a prioritized C++ static constructor. The bitbang function should ensure that both SCL and SDA are driven high.
These operations simply set the appropriate lines high or low.
In its simplest form this operation should simply set the SCL line high, indicating that the data on the SDA line is stable. However there is a complication: if a device is not ready yet then it can throttle back the master by keeping the SCL line low. This is known as clock-stretching. Hence for this operation the bitbang function should allow the SCL line to float high, then poll it until it really has become high. If a single pin is used for the SCL line then this pin should be turned back into a high output at the end of the call.
This is used when there is a change of direction and the slave device is about to start driving the SDA line. This can be significant if a single pin is used to handle both input and output of SDA, to avoid a situation where both the master and the slave are driving the SDA line for an extended period of time. The operation combines dropping the SCL line and switching SDA to an input in an atomic or near-atomic operation.
The SDA line is currently set as an input and the bitbang function should sample and return the current state.
The bitbang function returns a boolean. For most operations this return value is ignored. For CYG_I2C_BITBANG_SDA_READ it should be the current level of the SDA line.
Depending on the hardware some care may have to be taken when manipulating the GPIO pins. Although the I2C subsystem performs the required locking at the bus level, the device registers controlling the GPIO pins may get used by other subsystems or by the application. It is the responsibility of the bitbang function to perform appropriate locking, whether via a mutex or by briefly disabling interrupts around the register accesses.
If the processor has dedicated I2C hardware then usually this will involve a separate device driver package in the devs/i2c hierarchy of the eCos component repository. That package should also be included in the appropriate ecos.db target entry or entries. The device driver may exist already, or it may have to be written from scratch.
A new I2C driver basically involves creating an
cyg_i2c_bus structure. The device driver
should supply the following fields:
i2c_init_fnThis function will be called during system initialization to set up the I2C hardware. The generic I2C code creates a static object with a prioritized constructor, and this constructor will invoke the init functions for the various I2C buses in the system.
i2c_tx_fn, i2c_rx_fn, i2c_stop_fnThese functions implement the core I2C functionality. The arguments
and results are the same as for the transaction functions
cyg_i2c_transaction_tx,
cyg_i2c_transaction_rx and
cyg_i2c_transaction_stop.
This field holds any extra information that may be needed by the device driver. Typically it will be a pointer to some driver-specific data structure.
To assist with instantiating a cyg_i2c_bus
object the header file cyg/io/i2c.h provides a macro. Typical
usage would be:
struct xyzzy_data {
…
} xyzzy_object;
static void
xyzzy_i2c_init(struct cyg_i2c_bus* bus)
{
…
}
static cyg_uint32
xyzzy_i2c_tx(const cyg_i2c_device* dev,
cyg_bool send_start,
const cyg_uint8* tx_data, cyg_uint32 count,
cyg_bool send_stop)
{
…
}
static cyg_uint32
xyzzy_i2c_rx(const cyg_i2c_device* dev,
cyg_bool send_start,
cyg_uint8* rx_data, cyg_uint32 count,
cyg_bool send_nack, cyg_bool send_stop)
{
…
}
static void
xyzzy_i2c_stop(const cyg_i2c_device* dev)
{
…
}
CYG_I2C_BUS(cyg_i2c_xyzzy_bus,
&xyzzy_i2c_init,
&xyzzy_i2c_tx,
&xyzzy_i2c_rx,
&xyzzy_i2c_stop,
(void*) &xyzzy_object);
|
The generic I2C code contains these functions for a bit-banged I2C bus device. It can be used as a starting point for new drivers. Note that the bit-bang code uses the i2c_extra field to hold the hardware-specific bitbang function rather than a pointer to some data structure.