2005-05-13  Nick Garnett  <nickg@ecoscentric.com>

	* cdl/phycore_eth_drivers.cdl: Added requires statement to force
	network diagnostic to the serial line.

2004-12-01  Nick Garnett  <nickg@ecoscentric.com>

	* include/devs_eth_phycore.inl: Added definition of
	LAN91CXX_FORCE_10MHZ. The HD200 development board is unable to
	handle 100MHz ethernet traffic.

2004-05-07  Nick Garnett  <nickg@ecoscentric.com>

	* cdl/phycore_eth_drivers.cdl: 
	* include/devs_eth_phycore.inl: 
	New package - support for LAN91C111 MAC on Phytec phyCORE-LPC229x.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2003, 2004, 2005 Free Software Foundation, Inc.
// Copyright (C) 2004, 2005 eCosCentric Limited                             
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================