2006-05-15  John Dallaway  <jld@ecoscentric.com>

	* cdl/lan9118.cdl: Add reference to package documentation.

2006-01-19  Nick Garnett  <nickg@ecoscentric.com>

	* src/if_lan9118.c: Added autonegotiation of link speed. Added
	some diagnostic prints to aid in board bringup.
	(cyg_lan9118_eth_init): Added test for link up.

2005-10-02  Bart Veer  <bartv@ecoscentric.com>

	* src/if_lan9118.c (lan9118_ioctl): fix statistics

2005-09-27  Bart Veer  <bartv@ecoscentric.com>

	* include/lan9118.h (LAN9118_RX_STATUS_PACKET_LENGTH_MASK): fix
	definition.

2005-07-20  Bart Veer  <bartv@ecoscentric.com>

	* driver work started

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 2005, 2006 Free Software Foundation, Inc.                  
// Copyright (C) 2005, 2006 eCosCentric Limited                             
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================