2005-07-20  Nick Garnett  <nickg@ecoscentric.com>

	* include/arm_arm9_vpb926ejs_ser.inl: Fixed some typos in
	definitions of serial buffers.

2004-05-25  John Dallaway  <jld@ecoscentric.com>

	* cdl/ser_arm_vpb926ejs.cdl: Fix display and description strings for
	serial ports 0 and 2 and make SERPRI_SER_TEST_TTY_DEV configurable.

2004-05-07  Nick Garnett  <nickg@ecoscentric.com>

	* cdl/ser_arm_vpb926ejs.cdl: 
	* include/arm_arm9_vpb926ejs_ser.inl:
	New package -- UART support for ARM VPB926EJS.

//===========================================================================
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2004 Free Software Foundation, Inc.
// Copyright (C) 2004 eCosCentric Limited                                   
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####                                                  
//===========================================================================