2008-12-30  John Dallaway  <john@dallaway.org.uk>

	* cdl/wallclock_ds1307.cdl: Reference per-package documentation.

2004-10-09  Bart Veer  <bartv@ecoscentric.com>

	* doc/ds1307.sgml: add package documentation
	
	* src/ds1307.cxx, cdl/wallclock_ds1307.cdl: use the generic I2C
	API rather than ad-hoc macros, if supported.

2004-06-14  John Dallaway  <jld@ecoscentric.com>

	* cdl/wallclock_ds1307.cdl: Specify CYGIMP_WALLCLOCK_HARDWARE is
	active only if CYGPKG_IO_WALLCLOCK is loaded (inactive when orphaned).

2003-09-19  Gary Thomas  <gary@mlbassoc.com>

	* src/ds1307.cxx: 
	* cdl/wallclock_ds1307.cdl: New package - support for DS1307 device,
	based on DS12887 package.  Note: this is a two-wire device (I2C).
	
// ####GPLCOPYRIGHTBEGIN####                                                
// -------------------------------------------                              
// This file is part of eCos, the Embedded Configurable Operating System.   
// Copyright (C) 1998, 1999, 2000, 2001, 2002, 2004 Free Software Foundation, Inc.
// Copyright (C) 2004
2004 eCosCentric Limited                              
//
// This program is free software; you can redistribute it and/or modify     
// it under the terms of the GNU General Public License as published by     
// the Free Software Foundation; either version 2 or (at your option) any   
// later version.                                                           
//
// This program is distributed in the hope that it will be useful, but      
// WITHOUT ANY WARRANTY; without even the implied warranty of               
// MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU        
// General Public License for more details.                                 
//
// You should have received a copy of the GNU General Public License        
// along with this program; if not, write to the                            
// Free Software Foundation, Inc., 51 Franklin Street,                      
// Fifth Floor, Boston, MA  02110-1301, USA.                                
// -------------------------------------------                              
// ####GPLCOPYRIGHTEND####