1 /***
2 * BranchEdge
3 *
4 * This represents an edge used in a Branch
5 * in a control flow graph.
6 */
7
8 package junit.quilt.cover.generic;
9
10 import junit.quilt.exception.InvalidTransitionException;
11 import org.apache.bcel.generic.*;
12
13 public class BranchEdge extends FlowControlEdge
14 {
15 private String expr = null;
16 private boolean value = false;
17
18 public BranchEdge(BlockVertex start,
19 BlockVertex target,
20 String expr,
21 boolean value)
22 {
23 super( start, target );
24 this.expr = expr;
25 this.value = value;
26 }
27
28 public void connect( MethodGen method,
29 InstructionList il,
30 InstructionHandle source,
31 InstructionHandle target )
32 throws InvalidTransitionException
33 {
34 if (source.getInstruction() instanceof IfInstruction) {
35 if (value) {
36 ((IfInstruction) source.getInstruction()).setTarget( target );
37 } else {
38 if (source.getNext() != target) {
39 il.append( source, new GOTO( target ) );
40 }
41 }
42 } else {
43 throw new InvalidTransitionException("If instruction expected.");
44 }
45
46 }
47
48 public String toString() {
49 String RC = "[B: ";
50 if (!value) RC = RC + "!";
51 RC = RC + expr + "->" + getTarget() + "]";
52
53 return RC;
54 }
55 }
56
57
This page was automatically generated by Maven