View Javadoc
1 package junit.quilt.cover.generic; 2 3 import org.apache.commons.graph.*; 4 import org.apache.bcel.generic.*; 5 import junit.quilt.exception.InvalidTransitionException; 6 7 public class FlowControlEdge 8 implements Edge 9 { 10 private BlockVertex source = null; 11 private BlockVertex target = null; 12 private int weight = 1; 13 14 public FlowControlEdge() { 15 } 16 17 public FlowControlEdge(BlockVertex source, 18 BlockVertex target) { 19 this.source = source; 20 this.target = target; 21 } 22 23 public FlowControlEdge(int weight, 24 BlockVertex source, 25 BlockVertex target) { 26 this.weight = weight; 27 this.source = source; 28 this.target = target; 29 } 30 31 public void setSource( BlockVertex source ) { 32 this.source = source; 33 } 34 35 public void setTarget( BlockVertex target ) { 36 this.target = target; 37 } 38 39 public BlockVertex getSource() { 40 return source; 41 } 42 43 public BlockVertex getTarget() { 44 return target; 45 } 46 47 public void connect( MethodGen method, 48 InstructionList il, 49 InstructionHandle source, 50 InstructionHandle target ) 51 throws InvalidTransitionException 52 { 53 throw new InvalidTransitionException("Connect not implemented."); 54 } 55 } 56 57 58 59 60 61 62

This page was automatically generated by Maven