#
# Automatically generated make config: don't edit
#
CONFIG_UCLINUX=y
CONFIG_UID16=y

#
# Code maturity level options
#
CONFIG_EXPERIMENTAL=y

#
# Loadable module support
#
# CONFIG_MODULES is not set

#
# Processor type and features
#
CONFIG_CK510=y
#
# Platform
#
CONFIG_DH2004=y
# CONFIG_NETtel is not set
# CONFIG_eLIA is not set
# CONFIG_DISKtel is not set
# CONFIG_CADRE3 is not set
# CONFIG_OLDMASK is not set
# CONFIG_FLASH1MB is not set
# CONFIG_FLASH2MB is not set
# CONFIG_FLASH4MB is not set
# CONFIG_EXTRA_FLASH1MB is not set
CONFIG_RAM4MB=y
# CONFIG_RAM8MB is not set
# CONFIG_RAM16MB is not set
# CONFIG_RAM32MB is not set
CONFIG_RAMKERNEL=y
# CONFIG_ROMKERNEL is not set
# CONFIG_HIMEMKERNEL is not set

#
# General setup
#
# CONFIG_NET  is not set
# CONFIG_VISWS is not set
# CONFIG_PCI is not set
# CONFIG_MCA is not set
# CONFIG_HOTPLUG is not set
# CONFIG_PCMCIA is not set
# CONFIG_SYSVIPC is not set
# CONFIG_BSD_PROCESS_ACCT is not set
# CONFIG_SYSCTL is not set
# CONFIG_KCORE_ELF is not set
# CONFIG_KCORE_AOUT is not set
CONFIG_BINFMT_FLAT=y
# CONFIG_BINFMT_AOUT is not set
# CONFIG_BINFMT_ELF is not set
# CONFIG_BINFMT_MISC is not set
# CONFIG_PM is not set
# CONFIG_ACPI is not set
# CONFIG_APM is not set

#
# Memory Technology Devices (MTD)
#
# CONFIG_MTD is not set

#
# Parallel port support
#
# CONFIG_PARPORT is not set

#
# Plug and Play configuration
#
# CONFIG_PNP is not set
# CONFIG_ISAPNP is not set

#
# Block devices
#
# CONFIG_BLK_DEV_FD is not set
# CONFIG_BLK_DEV_XD is not set
# CONFIG_PARIDE is not set
# CONFIG_BLK_CPQ_DA is not set
# CONFIG_BLK_CPQ_CISS_DA is not set
# CONFIG_BLK_DEV_DAC960 is not set
# CONFIG_BLK_DEV_LOOP is not set
# CONFIG_BLK_DEV_NBD is not set
CONFIG_BLK_DEV_RAM=y
CONFIG_BLK_DEV_RAM_SIZE=4096
# CONFIG_BLK_DEV_INITRD is not set
CONFIG_BLK_DEV_BLKMEM=y

#
# Networking options
#
# CONFIG_PACKET is not set
# CONFIG_PACKET_MMAP is not set
# CONFIG_NETLINK is not set
# CONFIG_RTNETLINK is not set
# CONFIG_NETLINK_DEV is not set
# CONFIG_NETFILTER is not set
# CONFIG_FILTER is not set
# CONFIG_UNIX is not set
# CONFIG_INET is not set
# CONFIG_IP_MULTICAST is not set
# CONFIG_IP_ADVANCED_ROUTER is not set
# CONFIG_IP_PNP is not set
# CONFIG_NET_IPIP is not set
# CONFIG_NET_IPGRE is not set
# CONFIG_ARPD is not set
# CONFIG_INET_ECN is not set
# CONFIG_SYN_COOKIES is not set
# CONFIG_IPV6 is not set
# CONFIG_KHTTPD is not set
# CONFIG_ATM is not set

#
#  
#
# CONFIG_IPX is not set
# CONFIG_ATALK is not set
# CONFIG_DECNET is not set
# CONFIG_BRIDGE is not set
# CONFIG_X25 is not set
# CONFIG_LAPB is not set
# CONFIG_LLC is not set
# CONFIG_NET_DIVERT is not set
# CONFIG_ECONET is not set
# CONFIG_WAN_ROUTER is not set
# CONFIG_NET_FASTROUTE is not set
# CONFIG_NET_HW_FLOWCONTROL is not set

#
# QoS and/or fair queueing
#
# CONFIG_NET_SCHED is not set

#
# Telephony Support
#
# CONFIG_PHONE is not set
# CONFIG_PHONE_IXJ is not set

#
# ATA/IDE/MFM/RLL support
#
# CONFIG_IDE is not set
# CONFIG_BLK_DEV_IDE_MODES is not set
# CONFIG_BLK_DEV_HD is not set

#
# SCSI support
#
# CONFIG_SCSI is not set

#
# I2O device support
#
# CONFIG_I2O is not set
# CONFIG_I2O_BLOCK is not set
# CONFIG_I2O_LAN is not set
# CONFIG_I2O_SCSI is not set
# CONFIG_I2O_PROC is not set

#
# Network device support
#
# CONFIG_NETDEVICES is not set

#
# ARCnet devices
#
# CONFIG_ARCNET is not set
# CONFIG_DUMMY is not set
# CONFIG_BONDING is not set
# CONFIG_EQUALIZER is not set
# CONFIG_TUN is not set
# CONFIG_ETHERTAP is not set
# CONFIG_NET_SB1000 is not set

#
# Ethernet (10 or 100Mbit)
#
# CONFIG_NET_ETHERNET is not set
# CONFIG_NET_VENDOR_3COM is not set
# CONFIG_LANCE is not set
# CONFIG_NET_VENDOR_SMC is not set
# CONFIG_WD80x3 is not set
# CONFIG_ULTRA is not set
# CONFIG_ULTRA32 is not set
# CONFIG_SMC9194 is not set
# CONFIG_NET_VENDOR_RACAL is not set
# CONFIG_AT1700 is not set
# CONFIG_DEPCA is not set
# CONFIG_NET_ISA is not set
# CONFIG_NET_PCI is not set
# CONFIG_NET_POCKET is not set

#
# Ethernet (1000 Mbit)
#
# CONFIG_ACENIC is not set
# CONFIG_HAMACHI is not set
# CONFIG_YELLOWFIN is not set
# CONFIG_SK98LIN is not set
# CONFIG_FDDI is not set
# CONFIG_HIPPI is not set
# CONFIG_PPP is not set
# CONFIG_PPP_MULTILINK is not set
# CONFIG_PPP_ASYNC is not set
# CONFIG_PPP_SYNC_TTY is not set
# CONFIG_PPP_DEFLATE is not set
# CONFIG_PPP_BSDCOMP is not set
# CONFIG_PPPOE is not set
# CONFIG_SLIP is not set

#
# Wireless LAN (non-hamradio)
#
# CONFIG_NET_RADIO is not set

#
# Token Ring devices
#
# CONFIG_TR is not set
# CONFIG_NET_FC is not set
# CONFIG_RCPCI is not set
# CONFIG_SHAPER is not set

#
# Wan interfaces
#
# CONFIG_WAN is not set

#
# Amateur Radio support
#
# CONFIG_HAMRADIO is not set

#
# IrDA (infrared) support
#
# CONFIG_IRDA is not set

#
# ISDN subsystem
#
# CONFIG_ISDN is not set

#
# Old CD-ROM drivers (not SCSI, not IDE)
#
# CONFIG_CD_NO_IDESCSI is not set

#
# Character devices
#
CONFIG_DH2004_SERIAL=y
# CONFIG_SERIAL is not set
# CONFIG_MCF_MBUS is not set
# CONFIG_LCDTXT is not set
# CONFIG_LCDDMA is not set
# CONFIG_DAC0800 is not set
# CONFIG_DACI2S is not set
# CONFIG_T6963 is not set
# CONFIG_HIFN7901 is not set
# CONFIG_LEDMAN=y
# CONFIG_VT is not set
# CONFIG_SERIAL is not set
# CONFIG_SERIAL_EXTENDED is not set
# CONFIG_SERIAL_NONSTANDARD is not set
# CONFIG_UNIX98_PTYS is not set

#
# I2C support
#
# CONFIG_I2C is not set

#
# Mice
#
# CONFIG_BUSMOUSE is not set
# CONFIG_MOUSE is not set

#
# Joysticks
#
# CONFIG_JOYSTICK is not set

#
# Input core support is needed for joysticks
#
# CONFIG_QIC02_TAPE is not set

#
# Watchdog Cards
#
# CONFIG_WATCHDOG is not set
# CONFIG_INTEL_RNG is not set
# CONFIG_NVRAM is not set
# CONFIG_RTC is not set
# CONFIG_DTLK is not set
# CONFIG_R3964 is not set
# CONFIG_APPLICOM is not set

#
# Ftape, the floppy tape device driver
#
# CONFIG_FTAPE is not set
# CONFIG_AGP is not set
# CONFIG_DRM is not set

#
# File systems
#
# CONFIG_QUOTA is not set
# CONFIG_AUTOFS_FS is not set
# CONFIG_AUTOFS4_FS is not set
# CONFIG_ADFS_FS is not set
# CONFIG_ADFS_FS_RW is not set
# CONFIG_AFFS_FS is not set
# CONFIG_HFS_FS is not set
# CONFIG_BFS_FS is not set
CONFIG_FAT_FS=y
# CONFIG_MSDOS_FS is not set
# CONFIG_UMSDOS_FS is not set
# CONFIG_VFAT_FS is not set
# CONFIG_EFS_FS is not set
# CONFIG_JFFS_FS is not set
# CONFIG_CRAMFS is not set
# CONFIG_RAMFS is not set
# CONFIG_ISO9660_FS is not set
# CONFIG_JOLIET is not set
# CONFIG_MINIX_FS is not set
# CONFIG_NTFS_FS is not set
# CONFIG_NTFS_RW is not set
# CONFIG_HPFS_FS is not set
CONFIG_PROC_FS=y
# CONFIG_DEVFS_FS is not set
# CONFIG_DEVFS_MOUNT is not set
# CONFIG_DEVFS_DEBUG is not set
# CONFIG_DEVPTS_FS is not set
# CONFIG_QNX4FS_FS is not set
# CONFIG_QNX4FS_RW is not set
CONFIG_ROMFS_FS=y
CONFIG_EXT2_FS=y
# CONFIG_SYSV_FS is not set
# CONFIG_SYSV_FS_WRITE is not set
# CONFIG_UDF_FS is not set
# CONFIG_UDF_RW is not set
# CONFIG_UFS_FS is not set
# CONFIG_UFS_FS_WRITE is not set

#
# Network File Systems
#
# CONFIG_CODA_FS is not set
# CONFIG_NFS_FS is not set
# CONFIG_NFS_V3 is not set
# CONFIG_ROOT_NFS is not set
# CONFIG_NFSD is not set
# CONFIG_NFSD_V3 is not set
# CONFIG_SUNRPC is not set
# CONFIG_LOCKD is not set
# CONFIG_SMB_FS is not set
# CONFIG_NCP_FS is not set
# CONFIG_NCPFS_PACKET_SIGNING is not set
# CONFIG_NCPFS_IOCTL_LOCKING is not set
# CONFIG_NCPFS_STRONG is not set
# CONFIG_NCPFS_NFS_NS is not set
# CONFIG_NCPFS_OS2_NS is not set
# CONFIG_NCPFS_SMALLDOS is not set
# CONFIG_NCPFS_NLS is not set
# CONFIG_NCPFS_EXTRAS is not set

#
# Partition Types
#
# CONFIG_PARTITION_ADVANCED is not set
# CONFIG_MSDOS_PARTITION is not set
# CONFIG_SMB_NLS is not set
# CONFIG_NLS is not set

#
# Native Language Support
#
# CONFIG_NLS_DEFAULT is not set
# CONFIG_NLS_CODEPAGE_437 is not set
# CONFIG_NLS_CODEPAGE_737 is not set
# CONFIG_NLS_CODEPAGE_775 is not set
# CONFIG_NLS_CODEPAGE_850 is not set
# CONFIG_NLS_CODEPAGE_852 is not set
# CONFIG_NLS_CODEPAGE_855 is not set
# CONFIG_NLS_CODEPAGE_857 is not set
# CONFIG_NLS_CODEPAGE_860 is not set
# CONFIG_NLS_CODEPAGE_861 is not set
# CONFIG_NLS_CODEPAGE_862 is not set
# CONFIG_NLS_CODEPAGE_863 is not set
# CONFIG_NLS_CODEPAGE_864 is not set
# CONFIG_NLS_CODEPAGE_865 is not set
# CONFIG_NLS_CODEPAGE_866 is not set
# CONFIG_NLS_CODEPAGE_869 is not set
# CONFIG_NLS_CODEPAGE_874 is not set
# CONFIG_NLS_CODEPAGE_932 is not set
# CONFIG_NLS_CODEPAGE_936 is not set
# CONFIG_NLS_CODEPAGE_949 is not set
# CONFIG_NLS_CODEPAGE_950 is not set
# CONFIG_NLS_ISO8859_1 is not set
# CONFIG_NLS_ISO8859_2 is not set
# CONFIG_NLS_ISO8859_3 is not set
# CONFIG_NLS_ISO8859_4 is not set
# CONFIG_NLS_ISO8859_5 is not set
# CONFIG_NLS_ISO8859_6 is not set
# CONFIG_NLS_ISO8859_7 is not set
# CONFIG_NLS_ISO8859_8 is not set
# CONFIG_NLS_ISO8859_9 is not set
# CONFIG_NLS_ISO8859_14 is not set
# CONFIG_NLS_ISO8859_15 is not set
# CONFIG_NLS_KOI8_R is not set
# CONFIG_NLS_UTF8 is not set

#
# Sound
#
# CONFIG_SOUND is not set

#
# USB support
#
# CONFIG_USB is not set

#
# Kernel hacking
#
CONFIG_FULLDEBUG=y
# CONFIG_MAGIC_SYSRQ is not set
# CONFIG_PROFILE is not set
# CONFIG_MAGIC_SYSRQ is not set
# CONFIG_DUMPTOFLASH is not set
CONFIG_NO_KERNEL_MSG=y