/content/hbtbt/us/en/search-results.html

    INNCOM end of life product list

    We strive to offer the best products for your Energy Management System (EMS) and Integrated Room Automation System (IRAS). As we continue to improve our offerings, some legacy products will be discontinued from time to time. The list below compiles our discontinued products and the products that should be used to replace them.

    For Technical Support:
    800-543-1999, option #2
    support@inncom.com

    For all parts requests:
    800-543-1999, option #3
    customerservice.inncom@honeywell.com

    DISCONTINUED PRODUCTREPLACEMENT PRODUCT
    B574B578 (B578S recommended)
    D254.FETD454.FET
    e527 (2G)e527 (4G) 
    e527 (3G)e527 (4G) 
    e528 (1G)e528 (4G) 12V, 24V, or 110V, standard PIR or no PIR, humidity detection or no humidity detection. White with Honeywell logo only.
    e528 (2G)e528 (4G) 12V, 24V, or 110V, standard PIR or no PIR, humidity detection or no humidity detection. White with Honeywell logo only.
    e528 (3G)e528 (4G) 12V, 24V, or 110V, standard PIR or no PIR, humidity detection or no humidity detection. White with Honeywell logo only.
    e528 (4G with variable configuration)e528 (4G) 12V, 24V, or 110V, standard PIR or no PIR, humidity detection or no humidity detection. White with Honeywell logo only.
    e528 (4G with EcoMode)Ecomode button has been discontinued. Replace with e528 (4G) 12V, 24V, or 110V, standard PIR or no PIR, humidity detection or no humidity detection. White with Honeywell logo only.
    e529 (4G with variable configuration)e529 (4G) 12V, standard PIR or no PIR, humidity detection or no humidity detection. White with Honeywell logo only.
    e529 (4G with EcoMode)Ecomode button has been discontinued. Replace with e529 (4G) 12V, standard PIR or no PIR, humidity detection or no humidity detection. White with Honeywell logo only.
    Finish: Eagle AlmondFinish: Light Almond
    Finish: Custom Finish
    PC803B578R
    S217EVORA
    SL210 battery powered lamp switchNo direct replacement for battery lamp switch (other wired and RF lamp controls are available)
    TBL-80No direct replacement for LCD TBL-80 (Glass capacitive touch TBL-70 is available)
    X529X05 / X47
    X07X47