×
    /content/hbtbt/us/en/search-results.html
    brand

    VRx

    Experience a next-generation video management system

    Next-Generation Video Management System

    VRx™ video management systems provide a next-generation video management experience featuring UHD playback and more.

    Next-generation video management platform

     

    Seamlessly integrates with other LenelS2 ecosystem products

     

    Why Choose VRx?

    Crowdsourced Video and Mobile Management

    The VRx system includes the ability to manage and display crowdsourced video footage submitted to security teams alongside regular surveillance footage. VRx video streams can be viewed and managed from the LenelS2 Mobile Security Professional® app.

    Remote Video Management

    VRx video streams can be viewed and managed from the LenelS2 Mobile Security Professional® app, allowing users to operate and manage their NetBox™ access control and video management systems from a mobile device.

    Unified Access Control and Video Management

    VRx provides a unified access control and video surveillance experience when used in conjunction with the NetBox™ access control system, Magic Monitor® unified client, and Cumulus™ cloud-based service.

    Scalable and Easy to Set up, Use, and Maintain

    VRx systems seamlessly fit into the NetBox ecosystem, allowing the entire solution to easily scale with organizational growth. The Linux-based VRx server appliance is plug-and-play, making it easy to set up, configure, and maintain.

    Learn more about our products

    View Related Products

    VRx 250

    Full-featured video management system for small offices

    Full-featured VMS for small offices with up to 16 IP cameras

    The VRx™ 250 server supports up to 16 IP cameras and up to 4TB of video storage, making the system well suited for small businesses. It is available as a stand-alone system and also tightly integrates with NetBox™ access control systems.

    VRx 1000

    Mid-scale video management system

    Mid-scale VMS with support for up to 64 IP cameras

    The VRx™ 1000 server supports up to 64 IP cameras and up to 48TB of video storage, making the system well suited for mid-sized deployments. It is available as a stand-alone system and also tightly integrates with NetBox™ access control systems.

    VRx 1500

    Mid-scale video management system

    Mid-scale VMS with support for up to 64 IP cameras

    The VRx™ 1500 server supports up to 64 IP cameras and up to 48TB of video storage, making the system well suited for mid-sized deployments. It is available as a stand-alone system and also tightly integrates with NetBox™ access control systems.

    VRx 2000

    High-performance video management system

    High-performance video management system

    The VRx™ 2000 server supports up to 128 IP cameras and 144TB of video storage, making the system well suited for large security deployments. It is available as a stand-alone system and also tightly integrates with NetBox™ access control systems.

    VRx 2500

    High-performance video management system

    High-performance video management system

    The VRx™ 2500 server supports up to 128 IP cameras and 288TB of video storage, making the system well suited for large security deployments. It is available as a stand-alone system and also tightly integrates with NetBox™ access control systems.

    VRx Virtual Machine

    VRx™ Virtual Machine can be installed on user-preferred hardware. Supporting up to 128 IP cameras, the system is well suited for large security deployments. It tightly integrates with NetBox™ access control systems.

    Resources

    Size
    File Type
    VRx 250 Datasheet
    Size
    0.44MB
    File Type
    pdf
    Download File Multiple Download been Selected
    VRx 1000 Datasheet
    Size
    0.37MB
    File Type
    pdf
    Download File Multiple Download been Selected
    VRx 1500 Datasheet
    Size
    0.37MB
    File Type
    pdf
    Download File Multiple Download been Selected
    VRx 2000 Datasheet
    Size
    0.38MB
    File Type
    pdf
    Download File Multiple Download been Selected
    VRx 2500 Datasheet
    Size
    0.38MB
    File Type
    pdf
    Download File Multiple Download been Selected
    VRx Virtual Machine
    Size
    0.44MB
    File Type
    pdf
    Download File Multiple Download been Selected
    VRx Product Comparison
    Size
    0.12MB
    File Type
    pdf
    Download File Multiple Download been Selected

    VRx Product Comparison

     VRx 250VRx 1000VRx 1500VRx 2000VRx 2500
    Video
    IP Camera Streams, (Maximum)146475150150
    Storage
    Video Storage, (Maximum)4TB48TB48TB144TB288TB
    Storage ConfigurationJBODJBODRAID 5RAID 5 or 6RAID 5 or 6
    Storage MountFixedRemovableHot SwapHot SwapHot Swap
    System
    ProcessorIntel Core i3Intel Xeon EIntel Xeon EIntel Xeon SilverIntel Xeon Silver
    Memory (RAM)8GB8GB8GB16GB16GB
    Ethernet Ports22244
    Max Video Throughput (Aggregate Inbound & Outbound)100 Mbps650 Mbps700 Mbps1.2 Gbps1.5 Gbps
    Failover Capacity 
    Power
    Redundant Dual Power Supply   

    NetBox Complements the VRx Family

    NetBox

    Full-featured, browser-based NetBox access control and event monitoring system is easy to install, intuitive to use and can scale to meet a range of deployment requirements.

    Set Up a Free Demo for Yourself in Just a Few Minutes

    Learn why some of the world's most complex organizations and businesses choose our products, systems and services as their top choice for unified security solutions

    Personalized needs assessment

     

    Summary of integration and compliance issues

    Supports LenelS2 and third-party video